Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: BN6

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

BN6

General Information

  • Extended Product Type:
    BN6
  • Product ID:
    GJL1201904R0001
  • EAN:
    4013614051098
  • Catalog Description:
    BN6 Plunger
  • Long Description:
    BN6 Plunger for Mini Contactor (50 pcs) BN6 Plunger for Mini Contactor 50 pcs

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Mini Contactors Accessories

Ordering

  • Minimum Order Quantity:
    50 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    8.5 mm
  • Product Net Height:
    4 mm
  • Product Net Depth / Length:
    4 mm
  • Product Net Weight:
    0.001 kg

Technical

  • Rated Insulation Voltage (Ui):
    690 V
  • Product Name:
    Plunger
  • Suitable For:
    B6
    BC6
    B6S
    B7
    BC7
    B7D
    K6
    KC6
    K6S
  • Suitable for Product Class:
    Mini Contactors

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Width:
    120 mm
  • Package Level 1 Depth / Length:
    5 mm
  • Package Level 1 Height:
    80 mm
  • Package Level 1 Gross Weight:
    0.055 kg
  • Package Level 1 EAN:
    4013614412400
  • Package Level 1 Units:
    50 piece

Classifications

  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • eClass:
    V11.0 : 27371392
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds