Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: LP6

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

LP6

General Information

  • Extended Product Type:
    LP6
  • Product ID:
    GJL1201907R0001
  • EAN:
    4013614142185
  • Catalog Description:
    LP6 Connecting Link
  • Long Description:
    LP6 Parallel Connecting Link

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Mini Contactors Accessories

Ordering

  • Minimum Order Quantity:
    100 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    17 mm
  • Product Net Height:
    21 mm
  • Product Net Depth / Length:
    1 mm
  • Product Net Weight:
    0.009 kg

Technical

  • Rated Insulation Voltage (Ui):
    690 V
  • Product Name:
    Connecting Link
  • Suitable For:
    B6
    BC6
    B6S
    B7
    BC7
    B7D
  • Suitable for Product Class:
    Mini Contactors

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Width:
    80 mm
  • Package Level 1 Depth / Length:
    5 mm
  • Package Level 1 Height:
    120 mm
  • Package Level 1 Gross Weight:
    0.09 kg
  • Package Level 1 EAN:
    4013614412424
  • Package Level 1 Units:
    100 piece

Classifications

  • Object Classification Code:
    X
  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • eClass:
    7.0 27379201
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds