Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: JMKL20.2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

JMKL20.2

General Information

  • Extended Product Type:
    JMKL20.2
  • Product ID:
    2TKA170005G1
  • EAN:
    6418677300356
  • Catalog Description:
    JMKL20.2 Conduit extension IBVT20
  • Long Description:
    Conduit bend Ø 20 mm, 90°, 750N

Ordering

  • E-Number (Finland):
    1111054
  • E-Number (Sweden):
    1400752
  • EAN:
    6418677300356
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    39172310

Dimensions

  • Product Net Width:
    0.023 m
  • Product Net Height:
    0.12 m
  • Product Net Depth / Length:
    0.223 m
  • Product Net Weight:
    0.035 kg

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    0.4 m
  • Package Level 1 Height:
    0.024 m
  • Package Level 1 Depth / Length:
    0.4 m
  • Package Level 1 Gross Weight:
    0.36 kg
  • Package Level 1 EAN:
    6418677300356
  • Package Level 2 Units:
    crate 100 piece
  • Package Level 2 Width:
    0.4 m
  • Package Level 2 Height:
    0.26 m
  • Package Level 2 Depth / Length:
    0.4 m
  • Package Level 2 Gross Weight:
    3.9 kg
  • Package Level 3 Units:
    pallet (lift) 2400 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    100 kg

Additional Information

  • Material:
    Plastic
  • Product Main Type:
    Piping materials
  • Product Name:
    Conduit extension IBVT20
  • Surface Finishing:
    Untreated
  • Tube Diameter:
    20 mm

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000936 - Bend for installation tubes
  • ETIM 6:
    EC000936 - Bend for installation tubes
  • ETIM 7:
    EC000936 - Bend for installation tubes
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds