Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 170M1565

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

170M1565

General Information

  • Global Commercial Alias:
    170M1565
  • Product ID:
    LOG09838775
  • ABB Type Designation:
    170M1565 63A, 660V
  • Catalog Description:
    170M1565 63A, 660V; Semiconductor Fuse

Categories

  • Parts & Services » Drives » Softstarters » Service » Spares and Consumables

Ordering

  • Country of Origin:
    Denmark (DK)
  • Customs Tariff Number:
    85361090
  • Invoice Description:
    Semiconductor Fuse
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Part Type:
    New
  • Quote Only:
    No
  • Replacement Product ID (NEW):
    09838775
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.13 kg

Technical

  • Technical Information:
    Softstarter type PSR, PST
    ACS

Additional Information

  • Product Name:
    Semiconductor Fuse
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds