Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: MBA250A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

MBA250A

General Information

  • Extended Product Type:
    MBA250A
  • Product ID:
    2CPX041807R9999
  • EAN:
    4011617418078
  • Catalog Description:
    MBA250A Interior fitting module
  • Long Description:
    Interior fitting module, CombiLine, Modular distribution panel not assembled, for Universal switch unequipped, Grid unit 2 GU = 300 mm, panel width 1 = 250 mm, 24 Space units, , usuable width of 170 mm, unequipped for the installation of 1 Universal switch OT250E, for busbar system -pole, rated current maximum 250 A, covers out of Plastic, 90 degree press and turn closure, RAL 7035, Design of the cover: Closed, usuable as of the cabinet depth of 200 mm

Technical

  • Standards:
    DIN EN 61439-3
    DIN EN 61439-2
  • Product Name:
    Interior fitting module
  • Rated Operational Voltage:
    Maximum 400 V
  • Operational Voltage:
    400 V
  • Rated Current (In):
    250 A
  • Rated Operational Current (Ie):
    250 A
  • Number of Switches:
    0
  • Number of Mountable Devices:
    1
  • Enclosure Module Equipment:
    Excludes Devices
  • Enclosure Mounting Frame:
    WR or EDF
  • Device:
    OT250E
  • Enclosure Type:
    Interior fitting module
  • Enclosure Type of Height:
    000
  • DIN Place Units:
    24
  • Meter Boards:
    0
  • Module Function:
    Universal switch unequipped
  • Color:
    Light grey

Environmental

Dimensions

  • Product Net Width:
    250 mm
  • Product Net Height:
    300 mm
  • Product Net Depth / Length:
    120 mm
  • Product Net Weight:
    1.07 kg
  • Built-In Depth (t2):
    200 mm

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    255.000 mm
  • Package Level 1 Height:
    51.000 mm
  • Package Level 1 Depth / Length:
    450.000 mm
  • Package Level 1 Gross Weight:
    1.07 kg
  • Package Level 1 EAN:
    4011617418078
  • Package Level 2 Units:
    12 piece
  • Package Level 2 Width:
    830 mm
  • Package Level 2 Height:
    1710 mm
  • Package Level 2 Depth / Length:
    1210 mm

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000
  • Country of Origin:
    Slovenia (SI)
  • Selling Unit of Measure:
    piece

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 6:
    EC001897 - Distributor assembly switch
  • ETIM 7:
    EC001897 - Distributor assembly switch
  • ETIM 8:
    EC001897 - Distributor assembly switch
  • EPLAN Catalog Tree:
    Mechanics / Housing accessories, internal extension / General
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85381000
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds