Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CT-XR2/3-500/5-1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CT-XR2/3-500/5-1

General Information

  • Extended Product Type:
    CT-XR2/3-500/5-1
  • Product ID:
    NHSN718047P5050
  • EAN:
    7025840021933
  • Catalog Description:
    CT-XR2/3-500/5-1 Current transformer
  • Long Description:
    CT-XR2/3-500/5-1 Current transformer for SlimLine XR2
    XR3. MBS type: ASK 41.1 Ratio 500/5. Accuracy Class 1

Categories

  • Products » Low Voltage Products and Systems » Fusegear » Switch Disconnector Fuse
  • Products » Low Voltage Products and Systems » Switches » Accessories for Switch Fuses » Accessories for Switch Fuses

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000
  • Country of Origin:
    Bulgaria (BG)

Popular Downloads

Dimensions

  • Product Net Width:
    5.5 cm
  • Product Net Height:
    5.5 cm
  • Product Net Depth / Length:
    8.5 cm
  • Product Net Weight:
    0.3 kg

Environmental

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.3 kg

Classifications

  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds