Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: PM10YAC450-SR511

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

PM10YAC450-SR511

General Information

  • Product ID:
    PM10YAC450-SR511
  • ABB Type Designation:
    SR511 PM Unit
  • Catalog Description:
    10 years Preventive Maintenance Unit

Kit Contents

Identifier Description Qty Unit Of Measure
3BSE000863R1
SR511 Regulator 24V/5V 1 piece

Additional Information

  • Medium Description:
    Prev.Maint. Unit, 10 years
  • Product Type:
    Power_Supply
  • Technical Information:
    10 years Preventive Maintenance Unit for
    Power Supply SR511 to be used in
    Advant Controller 450
    Kit include:
    1 pc 3BSE000863R1
    / SR511 Exchange
    Note! The replaced part with RMA to be returned
    according to T&C otherwise an extra charge will be required.

Ordering

  • Customs Tariff Number:
    8504318090

Dimensions

  • Product Net Depth / Length:
    117 mm
  • Product Net Height:
    243 mm
  • Product Net Width:
    54 mm
  • Product Net Weight:
    1.6 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links