Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: RZ12P20

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

RZ12P20

General Information

  • Extended Product Type:
    RZ12P20
  • Product ID:
    2CPX046000R9999
  • EAN:
    4011617460008
  • Catalog Description:
    RZ12P20 RZ12P20 Fill.Head Screw M6x10 Torx
  • Long Description:
    RZ12P20 Fill.Head Screw M6x10 Torx

Technical

  • Enclosure Type:
    RZ
  • DIN Place Units:
    0
  • Meter Boards:
    0

Environmental

Dimensions

  • Product Net Weight:
    0.091 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    30.000 mm
  • Package Level 1 Height:
    90.000 mm
  • Package Level 1 Depth / Length:
    15.000 mm
  • Package Level 1 Gross Weight:
    0.091 kg
  • Package Level 2 Units:
    12 piece
  • Package Level 2 Width:
    830 mm
  • Package Level 2 Height:
    1710 mm
  • Package Level 2 Depth / Length:
    1210 mm

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    73181590
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000887 - Machine screw
  • ETIM 8:
    EC003861 - Bolt
  • WEEE Category:
    Product Not in WEEE Scope
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds