Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ARTU L

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ARTU L

General Information

  • Extended Product Type:
    ARTU L
  • Product ID:
    SH0708
  • EAN:
    8015646710659
  • Catalog Description:
    F2 SEGREGATION KIT UP/DOWN W=890MM
  • Long Description:
    Form 2 base/head segregation kit H=200 W=800

Categories

  • Products » Low Voltage Products and Systems » Enclosures » Sub Distribution Boards » Sub Distribution Boards

Ordering

  • EAN:
    8015646710659
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000

Dimensions

  • Product Net Width:
    800 mm
  • Product Net Height:
    200 mm
  • Product Net Depth / Length:
    60 mm
  • Product Net Weight:
    1.115 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.180 m
  • Package Level 1 Height:
    0.060 m
  • Package Level 1 Depth / Length:
    0.540 m
  • Package Level 1 Gross Weight:
    1.120 kg
  • Package Level 1 EAN:
    8015646710659

Additional Information

  • Material:
    Steel
  • Product Main Type:
    ArTu L Modular Structures
  • Product Name:
    Cabinet
  • Suitable For:
    ArTu L Modular Structures
  • Suitable for Product Class:
    Cabinet
  • Surface Finishing:
    Galvanized

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000261 - Switchgear cabinet (empty)
  • ETIM 5:
    EC000261 - Switchgear cabinet (empty)
  • ETIM 6:
    EC000770 - Separation plate for meter-/distribution boards
  • ETIM 7:
    EC000770 - Separation plate for meter-/distribution boards
  • Object Classification Code:
    W
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds