You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: Accessories

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

Accessories

General Information

  • Extended Product Type:
    Accessories
  • Product ID:
    SK615546-13
  • EAN:
    7320500557167
  • Catalog Description:
    Accessories Legend Plate
  • Long Description:
    70 mm diameter legend plate for emergency stop. Black text on yellow aluminum with text: Emergency stop NOT AUS ARRÊT D'URGENCE

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85389099
  • Product Main Type:
    Accessories

Popular Downloads

Dimensions

  • Product Net Width:
    0.07 m
  • Product Net Depth / Length:
    0.001 m
  • Product Net Height:
    0.07 m
  • Product Net Weight:
    0.009 kg

Technical

  • Accessory Type:
    Legend plates
  • Color:
    Yellow
  • Device Marking:
    Emergency stop NOT AUS ARRÊT D'URGENCE
  • Suitable For:
    MPET3
    MPET4
    MPEP3
    MPEP4
    MPEK3
    MPEK4
    MPMT3
    MPMT4
    MPMP3
    MPMP4
    CE3T
    CE3P
    CE3K1
    CE4T
    CE4P
    CE4K1
  • Suitable for Product Class:
    Pilot Devices

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +70 °C
    Storage -40 ... +85 °C
  • Material:
    Aluminum
  • RoHS Information:
    2CMT2019-005805
  • WEEE Category:
    Product Not in WEEE Scope

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 Width:
    0.11 m
  • Package Level 1 Depth / Length:
    0.15 m
  • Package Level 1 Height:
    0.01 m
  • Package Level 1 Gross Weight:
    0.093 kg
  • Package Level 1 EAN:
    7320500182291

Classifications

  • eClass:
    V11.0 : 27371224
  • E-Number (Finland):
    2339691
  • E-Number (Sweden):
    3714250
  • ETIM 6:
    EC000621 - Legend plate for control circuit devices
  • ETIM 7:
    EC000621 - Legend plate for control circuit devices
  • ETIM 8:
    EC000621 - Legend plate for control circuit devices
  • ETIM 9:
    EC000621 - Legend plate for control circuit devices
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Object Classification Code:
    S
  • UNSPSC:
    39122221
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links