Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: KEM6-0

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

KEM6-0

General Information

  • Extended Product Type:
    KEM6-0
  • Product ID:
    SK616706-AA
  • EAN:
    7320500174647
  • Catalog Description:
    ENCLOSURE 6-POS KEM6-0
  • Long Description:
    Metal enclosure

Categories

  • Products » Low Voltage Products and Systems » Control Products » Pilot Devices » Enclosures and Assembled Stations

Ordering

  • E-Number (Finland):
    2339685
  • E-Number (Sweden):
    3707520
  • EAN:
    7320500174647
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    230 mm
  • Product Net Height:
    95 mm
  • Product Net Depth / Length:
    170 mm
  • Product Net Weight:
    1.4 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Gross Weight:
    1.4 kg
  • Package Level 1 EAN:
    7320500174647

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Color:
    Grey
  • Degree of Protection:
    Housing IP69K
  • Housing Material:
    Aluminum
  • Material:
    Metal
  • Order Multiple:
    1 piece
  • Product Main Type:
    KEM6
  • Product Name:
    Enclosure
  • Product Type:
    KEM

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000200 - Enclosure for control circuit devices
  • ETIM 5:
    EC000200 - Enclosure for control circuit devices
  • ETIM 6:
    EC000200 - Enclosure for control circuit devices
  • ETIM 7:
    EC000200 - Enclosure for control circuit devices
  • Object Classification Code:
    S
  • UNSPSC:
    39121326
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27371205
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds