Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: ACQ810-04-098A-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Documentation

ACQ810-04-098A-4

General Information

  • Global Commercial Alias:
    ACQ810-04-098A-4
  • Product ID:
    3AUA0000056602
  • ABB Type Designation:
    ACQ810-04-098A-4
  • Catalog Description:
    ACQ810-04-098A-4; ACQ810-04-098A-4 Pcont.max:55kW, Icont.max:103A

Categories

  • Parts & Services » Drives » Low voltage AC drives » Industry-specific drives » Drives for water » ACQ810

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure Description
ACQ810-04-098A-4
1 piece No Description Available

Ordering

  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85044088
  • Invoice Description:
    ACQ810-04-098A-4 Pcont.max:55kW, Icont.max:103A
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    FIPSEEXPU
    US Drive Services
    SGRDC002EXPU
    CNIAB001EXPU
    SGIND002EXPU
    AUABB024EXPU

Dimensions

  • Product Net Height:
    602 mm
  • Product Net Length:
    376 mm
  • Product Net Width:
    276 mm

Technical

  • Enclosure Class:
    IP20
  • Frequency (f):
    50 … 60 ±5% Hz
  • Input Voltage (Uin):
    380...480 V
  • Mounting Type:
    Side-by-side mounting
  • Number of Phases:
    3
  • Output Current, Normal Use:
    98 A
  • Output Power, Normal Use:
    55 kW

Additional Information

  • Product Main Type:
    ACQ810-04-098A-4
  • Product Name:
    Frequency Converter

Classifications

  • Product Series:
    ACQ810

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country / region
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
Contact Service unavailable

Popular links

ABB Web feeds