Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: WR38

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

WR38

General Information

  • Extended Product Type:
    WR38
  • Product ID:
    2CPX034803R9999
  • EAN:
    4011617348030
  • Catalog Description:
    WR38 Mounting Frame 3. Width OH
  • Long Description:
    WR mounting frame, field width 3, overall height 8 (12 RE) 1800 mm, includes a vertical WR profile rail, with transverse profile rail, for all standing and row switching cabinets with depths of 225 mm and over. Is necessary for free installation on the WR mounting frame, for installation of the EDF WNF installation kit (cabinet depth 425 mm and over) and for arrangements with modules on the WE mounting frame.

Categories

  • Products » Low Voltage Products and Systems » Enclosures » Sub Distribution Boards » Sub Distribution Boards

Ordering

  • EAN:
    4011617348030
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    750 mm
  • Product Net Height:
    1800 mm
  • Product Net Length:
    1800 mm
  • Product Net Depth / Length:
    1900 mm
  • Product Net Weight:
    7.07 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    130.000 mm
  • Package Level 1 Height:
    80.000 mm
  • Package Level 1 Depth / Length:
    1900.000 mm
  • Package Level 1 Gross Weight:
    7.353 kg
  • Package Level 1 EAN:
    4011617348030
  • Package Level 2 Units:
    12 piece
  • Package Level 2 Width:
    830 mm
  • Package Level 2 Height:
    1710 mm
  • Package Level 2 Depth / Length:
    1210 mm

Additional Information

  • DIN Place Units:
    0
  • Enclosure Type:
    Interior fitting module
  • Enclosure Type of Height:
    8
  • Field Width:
    3
  • Material:
    Steel
  • Meter Boards:
    0
  • Mounting Type:
    Screw mounting
  • Product Main Type:
    WR
  • Product Name:
    WR38 Mounting Frame 3. Width OH
  • Suitable For:
    3/82C|3/8R3|3/8R4|3/8R6|3/8R8|3/8RG3|3/8RG4|3/8RG6|3/8RG8|3/8W|3/8WSO|4/82C|4/8R3|4/8R4|4/8R6|4/8R8|4/8RG3|4/8RG4|4/8RG6|4/8RG8|4/8W|4/8WSO|5/82C|5/8R3|5/8R4|5/8R6|5/8R8|5/8RG3|5/8RG4|5/8RG6|5/8RG8|5/8W|5/8WSO|6/8W|6/8WSO
  • Surface Finishing:
    Galvanized

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 5:
    EC002518 - Profile (switchgear cabinet)
  • ETIM 6:
    EC002518 - Profile (switchgear cabinet)
  • ETIM 7:
    EC002518 - Profile (switchgear cabinet)
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds