Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: WR381

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

WR381

General Information

  • Extended Product Type:
    WR381
  • Product ID:
    2CPX042860R9999
  • EAN:
    4011617428602
  • Catalog Description:
    WR381 WR-Mounting frame 3PW OH8 V2
  • Long Description:
    WR mounting frame, set not installed, field width 3, overall height 8 (12 RE) 1800 mm, includes a vertical WR profile rail, with transverse profile rail, for all standing and row switching cabinets with depths of 225 mm and over.

Categories

  • Products » Low Voltage Products and Systems » Enclosures » Sub Distribution Boards » Sub Distribution Boards

Ordering

  • EAN:
    4011617428602
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000

Dimensions

  • Product Net Width:
    750 mm
  • Product Net Height:
    1800 mm
  • Product Net Length:
    1800 mm
  • Product Net Weight:
    6.115 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    95.000 mm
  • Package Level 1 Height:
    65.000 mm
  • Package Level 1 Depth / Length:
    1880.000 mm
  • Package Level 1 Gross Weight:
    6.36 kg
  • Package Level 1 EAN:
    4011617428602
  • Package Level 2 Units:
    pallet (lift) 50 piece

Additional Information

  • Enclosure Type:
    Interior fitting module
  • Field Width:
    3
  • Material:
    Steel
  • Mounting Type:
    Screw mounting
  • Product Main Type:
    WR
  • Product Name:
    WR381 WR-Mounting frame 3PW OH8 V2
  • Surface Finishing:
    Galvanized

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002518 - Profile (switchgear cabinet)
  • ETIM 5:
    EC002518 - Profile (switchgear cabinet)
  • ETIM 6:
    EC002518 - Profile (switchgear cabinet)
  • ETIM 7:
    EC002518 - Profile (switchgear cabinet)
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds