Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: SR2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SR2

General Information

  • Extended Product Type:
    SR2
  • Product ID:
    ZA6030
  • EAN:
    8015646014320
  • Catalog Description:
    BASE STRIP 100X600X300 (HXWXD)
  • Long Description:
    Plinth 600x300x100mm (WxDxH)

Categories

  • Products » Low Voltage Products and Systems » Enclosures (System Pro E) » Automation and Control Enclosures (System pro E control) » Enclosures - Stacking (Vertical Joining)

Ordering

  • EAN:
    8015646014320
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000

Dimensions

  • Product Net Width:
    300 mm
  • Product Net Height:
    600 mm
  • Product Net Depth / Length:
    100 mm
  • Product Net Weight:
    7.31 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.300 m
  • Package Level 1 Height:
    0.100 m
  • Package Level 1 Depth / Length:
    0.600 m
  • Package Level 1 Gross Weight:
    7.460 kg
  • Package Level 1 EAN:
    8015646014320

Additional Information

  • Accessory Type:
    Plinth
  • Order Multiple:
    1 piece
  • Product Main Type:
    SR2 Accessories
  • Product Name:
    Control and Automation Board
  • Suitable For:
    SR2 Enclosures
  • Suitable for Product Class:
    SR2
    SR2 EMC

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000200 - Enclosure for control circuit devices
  • ETIM 5:
    EC000200 - Enclosure for control circuit devices
  • ETIM 6:
    EC000744 - Top-/floor cover element (enclosure/switchgear cabinet)
  • ETIM 7:
    EC000744 - Top-/floor cover element (enclosure/switchgear cabinet)
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds