Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CA4-22M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

CA4-22M

General Information

  • Extended Product Type:
    CA4-22M
  • Product ID:
    1SBN010140R1122
  • EAN:
    3471523130166
  • Catalog Description:
    CA4-22M Auxiliary Contact Block
  • Long Description:
    The auxiliary contact blocks are used for the operation of auxiliary circuits and control circuits for standard industrial environments.
    Types of auxiliary contact blocks for front mounting:
    • CA4 1 or 4-pole block, with instantaneous N.O., N.C. contacts
    • CC4 1-pole block, with N.O. leading contact or N.C. lagging contact
    • CAT4 2-pole block, with instantaneous N.O. + N.C. contacts and A1 / A2 coil terminal connection on front face.
    Select the 4-pole auxiliary contact blocks CA4-..E, CA4-..M, CA4-..U or CA4-..N type, according to the contactor or contactor relay type for compliance with the standard requirements (see "Terminal marking and positioning").
    Types of auxiliary contact blocks for side mounting:
    • CAL4 2-pole block, with instantaneous N.O. + N.C. contacts.
    For clipping onto the right- and/or left-hand side of the contactors. The auxiliary contact blocks are equipped with screw type connecting terminals delivered open, protected against accidental direct contact and bear the corresponding function marking.

Technical

  • Suitable For:
    AF09
    AF09Z
    AF12
    AF12Z
    AF16
    AF16Z
    AFC09
    AFC12
    AFC16
    AF09B
    AF09ZB
    AF12B
    AF12ZB
    AF16B
    AF16ZB
  • Rated Operational Voltage:
    Auxiliary Circuit 690 V
  • Rated Insulation Voltage (Ui):
    acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 690 V
    acc. to UL/CSA 600 V
  • Rated Impulse Withstand Voltage (Uimp):
    6 kV
  • Rated Operational Current AC-15 (Ie):
    (500 V) 2 A
    (690 V) 2 A
    (24 / 127 V) 6 A
    (220 / 240 V) 4 A
    (400 / 440 V) 3 A
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 0.1 s 140 A
    for 1 s 100 A
  • Rated Frequency (f):
    Auxiliary Circuit 50 / 60 Hz
  • Number of Auxiliary Contacts NC:
    2
  • Number of Auxiliary Contacts NO:
    2
  • Low Coil Consumption:
    No
  • Tightening Torque:
    Auxiliary Circuit 1.2 N·m
  • Mounted Auxiliary Contacts:
    2 NO, 2 NC
  • Mounting Type:
    Front mounting
  • Wire Stripping Length:
    Auxiliary Circuit 10 mm
  • Terminal Type:
    Screw Terminals

Environmental

  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    1SBD250143E1000

Technical UL/CSA

  • Tightening Torque UL/CSA:
    Auxiliary Circuit 11 in·lb
  • Pilot Duty UL/CSA:
    A600
    Q600

Dimensions

  • Product Net Width:
    43 mm
  • Product Net Height:
    43 mm
  • Product Net Depth / Length:
    39.5 mm
  • Product Net Weight:
    0.055 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    46 mm
  • Package Level 1 Height:
    46 mm
  • Package Level 1 Depth / Length:
    46 mm
  • Package Level 1 Gross Weight:
    0.055 kg
  • Package Level 1 EAN:
    3471523130166
  • Package Level 2 Units:
    box 192 piece
  • Package Level 2 Gross Weight:
    10.56 kg
  • Package Level 3 Units:
    4608 piece

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    3706515
  • E-Number (Sweden):
    3211420

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000041 - Auxiliary contact block
  • ETIM 8:
    EC000041 - Auxiliary contact block
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8538 90 99
  • UNSPSC:
    39121500
  • eClass:
    V11.0 : 27371302
  • Object Classification Code:
    K
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds