Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ONV30PB

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ONV30PB

General Information

  • Extended Product Type:
    ONV30PB
  • Product ID:
    1SCA022533R5500
  • EAN:
    4034656522094
  • Catalog Description:
    ONV30PB Cam switch
  • Long Description:
    Black handle and frontplate with standard text are included. Special engraved frontplates to be ordered as separate items.

Categories

  • Products » Low Voltage Products and Systems » Switches » Cam Switches

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Last Ordering Date:
    2020-09-30 All Countries
  • Replacement Product ID (NEW):
    1SCA126660R1001

Popular Downloads

Dimensions

  • Product Net Width:
    48 mm
  • Product Net Height:
    48 mm
  • Product Net Depth / Length:
    104 mm
  • Product Net Weight:
    0.12 kg

Technical

  • Rated Operational Current AC-22A (Ie):
    (500 V) 20 A
    (690 V) 20 A
  • Rated Operational Current DC-21B (Ie):
    (440 V) 20 A
    (600 V) 16 A
  • Conventional Free-air Thermal Current (Ith):
    q = 40 °C 25 A
  • Rated Continuous Thermal Current:
    FullyEnclosed 25 A
  • Rated Impulse Withstand Voltage (Uimp):
    4 kV
  • Rated Operational Voltage:
    400 V
  • Rated Short-time Withstand Current (Icw):
    for 3 s 0.1 kA
  • Handle Type:
    Basic handle
  • Special Functions:
    Voltmeter switch: 7 Positions, 3 phase to phase 3 phase to neutral, with 0-position, step angle 45°, front plate L3-L1 L2-L3 L1-L2 0 L1-N L2-N L3-N
  • Color:
    Black
  • Mounting Type:
    Snap-on door mounting
  • Number of Contacts:
    6
  • Number of Poles:
    4
  • Enclosure Type:
    Not enclosed
  • Terminal Type:
    Screw Terminals

Technical UL/CSA

  • Ampere Rating UL/CSA:
    600 V AC 25 A

Environmental

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    48 mm
  • Package Level 1 Depth / Length:
    104 mm
  • Package Level 1 Height:
    48 mm
  • Package Level 1 Gross Weight:
    0.12 kg
  • Package Level 1 EAN:
    4034656522094

Classifications

  • Object Classification Code:
    Q
  • ETIM 5:
    EC000911 - Voltmeter selector switch
  • ETIM 6:
    EC000911 - Voltmeter selector switch
  • ETIM 7:
    EC000911 - Voltmeter selector switch
  • UNSPSC:
    39122217
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds