Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: XRE1-185-4P-MOT-EFM

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

XRE1-185-4P-MOT-EFM

General Information

  • Extended Product Type:
    XRE1-185-4P-MOT-EFM
  • Product ID:
    1SEP102241R3403
  • EAN:
    7025840066545
  • Catalog Description:
    XRE1-185-4P-MOT-EFM
  • Long Description:
    XRE1-185-4P-MOT-EFM Switch Disconnector Fuse for 10mm busbar thickness

Categories

  • Products » Low Voltage Products and Systems » Fusegear » Switch Disconnector Fuse

Ordering

  • Last Ordering Date:
    2020-12-31 All Countries
  • Replacement Product ID (NEW):
    1SEP204481R3703

Popular Downloads

Dimensions

  • Product Net Width:
    60 cm
  • Product Net Height:
    15 cm
  • Product Net Depth / Length:
    33.5 cm
  • Product Net Weight:
    9.38 kg

Technical

  • Rated Operational Current AC-22B (Ie):
    (500 V) 250 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    10 kV
  • Rated Operational Voltage:
    500 V AC
  • Power Loss:
    at Rated Load 78 W
  • Distance Between Phases:
    185 mm
  • Fuse Size:
    1
  • Fuse System:
    DIN
  • Operating Mode:
    Motorized
  • Standards:
    IEC60947-3
  • Number of Poles:
    4
  • Degree of Protection:
    acc. to IEC 60529 Front IP41
  • Terminal Type:
    Bolt

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Width:
    60 cm
  • Package Level 1 Depth / Length:
    34 cm
  • Package Level 1 Height:
    16 cm
  • Package Level 1 Gross Weight:
    9.84 kg

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC001040 - Fuse switch disconnector
  • ETIM 5:
    EC001040 - Fuse switch disconnector
  • ETIM 6:
    EC001040 - Fuse switch disconnector
  • ETIM 7:
    EC001040 - Fuse switch disconnector
  • UNSPSC:
    39120000
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds