Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: XRG1-185/10-4P-MOT-EFM

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

XRG1-185/10-4P-MOT-EFM

General Information

  • Extended Product Type:
    XRG1-185/10-4P-MOT-EFM
  • Product ID:
    1SEP204481R3703
  • EAN:
    3800161650598
  • Catalog Description:
    XRG1-185/10-4P-MOT-EFM Switch disconnector fuse
  • Long Description:
    Four pole Switch Disconnector Fuse for 185mm busbar distance and 10mm busbar thickness, including Electronic Fuse Monitoring and motor

Categories

  • Products » Low Voltage Products and Systems » Fusegear » Switch Disconnector Fuse

Popular Downloads

Dimensions

  • Product Net Width:
    600 mm
  • Product Net Height:
    150 mm
  • Product Net Depth / Length:
    335 mm
  • Product Net Weight:
    9.38 kg

Technical

  • Rated Operational Current AC-22B (Ie):
    (500 V) 250 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1 kV
  • Rated Operational Voltage:
    500 V AC
  • Power Loss:
    at Rated Load 70 W
  • Distance Between Phases:
    185 mm
  • Fuse Size:
    1
  • Fuse System:
    DIN
  • Operating Mode:
    Motorized
  • Standards:
    IEC60947-3
  • Number of Poles:
    4
  • Degree of Protection:
    acc. to IEC 60529 Front IP41
  • Terminal Type:
    Bolt

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Width:
    60 mm
  • Package Level 1 Depth / Length:
    340 mm
  • Package Level 1 Height:
    160 mm
  • Package Level 1 Gross Weight:
    9.84 kg

Classifications

  • ETIM 6:
    EC001040 - Fuse switch disconnector
  • ETIM 7:
    EC001040 - Fuse switch disconnector
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds