Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: USB/S1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

USB/S1.1

General Information

  • Extended Product Type:
    USB/S1.1
  • Product ID:
    2CDG110008R0011
  • EAN:
    4016779589215
  • Catalog Description:
    USB/S1.1 USB Interface, MDRC USB/S1.1 USB Interface, MDRC
  • Long Description:
    The USB interface enables the communication between the PC and the EIB/KNX system. Display of data transfer via EIB LED and USB LED. The USB interface can be used starting with ETS 3.0.
  • Number of Batteries:
    0

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » System Infrastructure and Interfacing » USB and Serial Interfaces

Ordering

  • EAN:
    4016779589215
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85176200
  • Replacement Product ID (NEW):
    2CDG110243R0011

Dimensions

  • Product Net Width:
    36 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64.5 mm
  • Product Net Weight:
    0.09 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    65 mm
  • Package Level 1 Height:
    92 mm
  • Package Level 1 Depth / Length:
    41 mm
  • Package Level 1 Gross Weight:
    0.12 kg
  • Package Level 1 EAN:
    4016779589215

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Brand / Label:
    ABB
  • Color:
    Grey
  • Communication Interface:
    USB
  • Degree of Protection:
    IP20
  • Housing Material:
    Plastic
  • Mounting Type:
    DIN-rail
  • Number of LEDs:
    2
  • Number of Outputs:
    0
  • Power Loss:
    0.54 W
  • Product Main Type:
    USB/S1.1
  • Product Name:
    KNX System Component and Interface
  • RoHS Date:
    20160411
  • Surface Finishing:
    Matt

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000674 - Interface for bus system
  • ETIM 5:
    EC000674 - Interface for bus system
  • ETIM 6:
    EC000674 - Interface for bus system
  • ETIM 7:
    EC000674 - Interface for bus system
  • Object Classification Code:
    A
  • UNSPSC:
    43222605
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    7.0 27143102
  • IDEA Granular Category Code (IGCC):
    6809 >> System interface/media gateway for bus system
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds