You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: S2C-NT

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

S2C-NT

General Information

  • Extended Product Type:
    S2C-NT
  • Product ID:
    2CDS200918R0001
  • EAN:
    4016779647625
  • Catalog Description:
    S2C-NT Hand Operated Neutral
  • Long Description:
    The hand operated neutral has to be mounted on the left side of the MCB and be snaped on the DIN rail. It is used for measuring duties where the neutral conductor must be in the open position.
    Due to the special design of the handle - when switching the MCB ON- the neutral will close before and open after the MCB.
    Suitable for MCBs S200 series.

Technical

  • Function:
    Hand Operated Neutral
  • Suitable For:
    S200
    S200M
    S200P
    S200S
    S200 MT
    S200 MUC
    S300P
  • Suitable for Product Class:
    Miniature Circuit Breaker
  • Power Loss:
    2 W
    Maximum 2 W

Environmental

Dimensions

  • Product Net Width:
    8.8 mm
  • Product Net Height:
    85 mm
  • Product Net Depth / Length:
    69 mm
  • Product Net Weight:
    0.059 kg

Ordering

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Gross Weight:
    2.591 kg
  • E-Number (Finland):
    3210856
  • E-Number (Sweden):
    2102521

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8538 90 99
  • Object Classification Code:
    Q
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links