Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 416BS11W

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

416BS11W

General Information

  • Extended Product Type:
    416BS11W
  • Product ID:
    2CMA167084R1000
  • EAN:
    7392696670845
  • Catalog Description:
    Ind. P&S#416BS11W
  • Long Description:
    Surface Inlet, earthing sleeve position 11h, rated current 16A, IP67 watertight, 3-poles+neutral+earth, frequency 60 Hz, color code Red

Categories

  • Products » Low Voltage Products and Systems » Industrial Plugs and Sockets » Tough & Safe » Surface Inlets

Ordering

  • E-Number (Sweden):
    E2417233
  • E-Number (Finland):
    2417233
  • E-Number (Norway):
    2417233
  • EAN:
    7392696670845
  • Country of Origin:
    Czech Republic (CZ)
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Width:
    99 mm
  • Product Net Height:
    134 mm
  • Product Net Length:
    211 mm
  • Product Net Depth / Length:
    211 mm
  • Product Net Weight:
    0.43 kg

Container Information

  • Package Level 1 Width:
    152 mm
  • Package Level 1 Depth / Length:
    120 mm
  • Package Level 1 Height:
    265 mm
  • Package Level 1 Gross Weight:
    0.43 kg
  • Package Level 1 EAN:
    7392696670845
  • Package Level 1 Units:
    box 1 piece
  • Package Level 2 Units:
    125 piece

Certificates and Declarations (Document Number)

Additional Information

  • Additional Information:
    3P+N+E
  • Ambient Temperature:
    -25 … 40 °C
  • Cable Cross-Section:
    1.5 ... 4 mm²
  • Cable Diameter:
    28.3 mm
  • Cable Entry Position:
    Cable entry Ø25mm
  • Color:
    Red
  • Connection Type:
    Screw Clamp
  • Degree of Protection:
    IP67
    IP69
  • Enclosure Material:
    Thermoplastic polyester (PBT)
  • Frequency (f):
    60 Hz
  • Function:
    Surface inlet
  • Housing Material:
    Thermoplastic (PBT)
  • Invoice Description:
    Ind. P&S#416BS11W
  • Material:
    Plastic
  • Mounting Holes:
    60x148,2
  • Number of Poles:
    5
  • Order Multiple:
    1 piece
  • Product Main Type:
    TBS
  • Product Name:
    Wall mounted inlet
  • Protection Type:
    Watertight
  • Rated Current (In):
    16 A
  • Rated Frequency (f):
    60...60 Hz
  • Rated Voltage (Ur):
    250/440 ... 265/460 V
  • Recommended Screw Driver:
    PH2
  • RoHS Date:
    L23
  • Standards:
    IEC 60309-1, -2
  • Suitable For:
    Surface Inlets
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Instructions and Manuals:
    2CMC700002D0001

Classifications

  • eClass:
    27440519
  • UNSPSC:
    39120000
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds