Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 216MHS9

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

216MHS9

General Information

  • Extended Product Type:
    216MHS9
  • Product ID:
    2CMA167624R1000
  • EAN:
    7392696676243
  • Catalog Description:
    Industrial Switched Interlocked Socket Outlets, 2P+E, 16 A, 380 … 415 V
  • Long Description:
    Switched Interlocked Socket Outlet, horisontal, earthing sleeve position 9h, rated current 16A, IP44 splashproof, 2-poles+earth, frequency 50-60 Hz, color code Red

Categories

  • Products » Low Voltage Products and Systems » Industrial Plugs and Sockets » Critical & Safe » Switched Interlocked Socket Outlets

Ordering

  • E-Number (Sweden):
    2416813
  • E-Number (Finland):
    2416813
  • E-Number (Norway):
    2416813
  • EAN:
    7392696676243
  • Country of Origin:
    Czech Republic (CZ)
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Width:
    168 mm
  • Product Net Height:
    116 mm
  • Product Net Length:
    129 mm
  • Product Net Depth / Length:
    129 mm
  • Product Net Weight:
    0.500 kg

Container Information

  • Package Level 1 Width:
    135 mm
  • Package Level 1 Depth / Length:
    140 mm
  • Package Level 1 Height:
    200 mm
  • Package Level 1 Gross Weight:
    0.5 kg
  • Package Level 1 EAN:
    7392696676243
  • Package Level 1 Units:
    box 1 piece
  • Package Level 2 Units:
    174 piece

Certificates and Declarations (Document Number)

Additional Information

  • Additional Information:
    2P+E
  • Ambient Temperature:
    -25 … 40 °C
  • Cable Cross-Section:
    1.5 ... 4 mm²
  • Cable Entry Position:
    Top and bottom
  • Cable Outlets Per Side:
    1xØ25
  • Color:
    Red
  • Connection Type:
    Screw Clamp
  • Degree of Protection:
    IP44
  • Enclosure Material:
    Thermoplastic polyester (PBT)
  • Frequency (f):
    50 Hz
    60 Hz
  • Housing Material:
    Thermoplastic (PBT)
  • Invoice Description:
    Ind. P&S#216MHS9
  • Mounting Holes:
    146x91
  • Mounting Type:
    Horizontal
  • Number of Poles:
    3
  • Order Multiple:
    1 piece
  • Product Main Type:
    CMHS
  • Product Name:
    Industrial Switched Interlocked Socket Outlet
  • Protection Type:
    Switched Interlocked
  • Rated Current (In):
    16 A
  • Rated Voltage (Ur):
    380 ... 415 V
  • Recommended Screw Driver:
    PH2
  • Standards:
    IEC 60309-1, -2, -4
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets
  • Instructions and Manuals:
    2CMC000032M0001
  • Installation Manual:
    2CMC000032M0001

Classifications

  • eClass:
    27440510
  • UNSPSC:
    39121406
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds