Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 316MVS7

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

316MVS7

General Information

  • Extended Product Type:
    316MVS7
  • Product ID:
    2CMA167655R1000
  • EAN:
    7392696676557
  • Catalog Description:
    Switched interlocked socket-outlet, 7h, 16A, IP44, 3P+E
  • Long Description:
    Switched Interlocked Socket Outlet, vertical, earthing sleeve position 7h, rated current 16A, IP44 splashproof, 3-poles+earth, frequency 50-60 Hz, color code Black

Categories

  • Products » Low Voltage Products and Systems » Industrial Plugs and Sockets » Critical & Safe » Switched Interlocked Socket Outlets

Ordering

  • E-Number (Sweden):
    E2416836
  • E-Number (Finland):
    2416836
  • E-Number (Norway):
    2416836
  • EAN:
    7392696676557
  • Country of Origin:
    Czech Republic (CZ)
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Width:
    120 mm
  • Product Net Height:
    149 mm
  • Product Net Length:
    235 mm
  • Product Net Depth / Length:
    235 mm
  • Product Net Weight:
    0.67 kg

Container Information

  • Package Level 1 Width:
    152 mm
  • Package Level 1 Depth / Length:
    120 mm
  • Package Level 1 Height:
    265 mm
  • Package Level 1 Gross Weight:
    0.67 kg
  • Package Level 1 EAN:
    7392696676557
  • Package Level 1 Units:
    box 1 piece
  • Package Level 2 Units:
    125 piece

Certificates and Declarations (Document Number)

Additional Information

  • Additional Information:
    3P+E
  • Ambient Temperature:
    -55 … 55 °C
  • Cable Cross-Section:
    1.5 ... 4 mm²
  • Cable Entry Position:
    Top
  • Cable Outlets Per Side:
    1xØ25
  • Color:
    Black
  • Connection Type:
    Screw Clamp
  • Degree of Protection:
    IP44
  • Enclosure Material:
    Thermoplastic polyester (PBT)
  • Frequency (f):
    50 Hz
    60 Hz
  • Function:
    Switched interlocked socket outlet, vertical
  • Housing Material:
    Thermoplastic (PBT)
  • Invoice Description:
    Ind. P&S#316MVS7
  • Mounting Holes:
    171x90
  • Mounting Type:
    Vertical
  • Number of Poles:
    4
  • Order Multiple:
    1 piece
  • Product Main Type:
    CMVS
  • Product Name:
    Industrial Switched Interlocked Socket Outlet
  • Protection Type:
    Switched Interlocked
  • Rated Current (In):
    16 A
  • Rated Voltage (Ur):
    480 ... 500 V
  • Recommended Screw Driver:
    PH2
  • RoHS Date:
    L23
  • Standards:
    IEC 60309-1
    IEC 60309-2
    IEC 60309-4
  • Sub-Function:
    Cable entry, knock-outs Ø25mm
  • Suitable For:
    Switched Interlocked Socket Outlets, Vertical
  • Suitable for Product Class:
    IEC Industrial Plugs and Sockets

Classifications

  • eClass:
    27440510
  • UNSPSC:
    39121406
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds