Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: S2C-UA 230 AC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

S2C-UA 230 AC

General Information

  • Extended Product Type:
    S2C-UA 230 AC
  • Product ID:
    2CSS200911R0005
  • EAN:
    8012542840107
  • Catalog Description:
    S2C-UA 230 AC Undervoltage Release
  • Long Description:
    The S2C-UA 230 AC undervoltage release has the function to protect the load in case of a voltage drop included between 70% and 35% of its rated value. Positive safety (device tripping when the voltage is disconnected) emergency stop by means of a button. Suitable for MCBs S200 series, RCCBs F200 series and RCBOs DS201, DS202C, DS200 series. It can be used with MCBs SN201 series by means of SN201-IH interface module. Rated voltage: 230V a.c.

Technical

  • Suitable For:
    S200
    S300P
    SN201
    F200
    DS201
    DS202C
    DS200
    DS203NC
    DSE201 M
    SD200
    DS-ARC1
    S-ARC1
  • Suitable for Product Class:
    Miniature Circuit Breakers MCBs
    Residual Current Devices RCDs
    Residual Current Breakers with Overload Protection RCBo
  • Rated Voltage (Ur):
    230 V
  • Power Loss:
    3.7 W
  • Number of Contacts CO:
    0
  • Number of Contacts NC:
    0
  • Number of Contacts NO:
    0
  • Number of Switches:
    1

Material Compliance

  • RoHS Information:
    9AKK106713A5575
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Date:
    20220528
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

Dimensions

  • Product Net Width:
    18 mm
  • Product Net Height:
    0.085 m
  • Product Net Depth / Length:
    0.074 m
  • Product Net Weight:
    0.090 kg

Ordering

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.1 kg
  • E-Number (Finland):
    3210843

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001286 - Auxiliary device for distribution board devices
  • ETIM 9:
    EC001286 - Auxiliary device for distribution board devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85389099
  • UNSPSC:
    39121010
  • eClass:
    V11.0 : 27143502
  • IDEA Granular Category Code (IGCC):
    4148 >> Under voltage coil
  • Object Classification Code:
    Q
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links