You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: IRC5 Controller

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

IRC5 Controller

General Information

  • Global Commercial Alias:
    IRC5 Controller
  • Product ID:
    3HAC020536-014
  • ABB Type Designation:
    IRC5 Controller
  • Catalog Description:
    IRC5 Controller
  • Long Description:
    Controllers model IRC5 Controller

Categories

Parts & Services

Identifier Description Qty Unit Of Measure
1SFA611100R1105
MP1-11W Pushbutton 1 piece
1SFA611621R1015
MLBL-01W LED block 1 piece
21212477-287
Torx pan head tapp.screw 1 piece
3HAC025322-001
Hole cover Dutytime counter 1 piece
3HAC026271-001
ELAN EPS unit , DSQC646 1 piece
3HAC030818-001
Harn-XS0 Connector set 1 piece
3HAC036750-003
Safety Interf. B/C/D/K/R 1 piece
3HAC038693-003
Panel plate asm 1 piece
3HAC038694-002
Wall cubicle asm 1 piece
3HAC038828-001
Harn-Contr panel extended 1 piece
3HAC042987-001
Harn. Tool change asm. 1 piece
3HAC043396-001
Harness 24V I/O 1 piece
3HAC043704-001
Cable inlet 1 piece
3HAC045937-001
Harn. 1734-EPS 1zon opto. 1 piece
3HAC047643-001
Jumper plug XS26 1 piece
3HAC049463-001
Harness IRBP C 1 piece
3HAC049558-001
RS Harn - LAN MC 1 piece
3HAC052309-001
Harn. 1734-Safemove opto. 1 piece
3HAC055670-001
Filter bracket 1 piece
3HAC056289-001
Mains line filter 1 piece
3HAC056320-001
Ethernet cable M12 con 1 piece
3HAC058366-001
DSQC1024 Computer 1 piece
3HAC059365-001
24V ext. supply harness 1 piece
3HAC059366-001
Unit 24V ext. supply harness 1 piece
3HAC059662-001
Harn. DSQC 1015,K108/K109 1 piece
3HAC060198-001
Harness Cust. conn. GPI 1 piece
3HAC063927-003
Jumper bar 2p 1 piece
3HAC069322-001
MAU set IRB4600 to IRB4400 1 piece
3HAC069322-002
MAU set IRB4600 to IRB4400 1 piece
3HAC069322-003
MAU set IRB4600 to IRB4400 1 piece
3HAC069612-001
Add.set for IRC5C 2:nd Gen. 1 piece
3HAC072923-001
Pushbutton white 1 piece
3HNA029345-001
CONNECTOR KIT - DSQC2000 1 piece
21670072-48
KEY SF 101 1 piece
3HAB2995-2
House bulkhead mounting 1 piece
3HAB5396-1
Connector Kit 1 piece
3HAB6797-3
Cover plate with gasket 1 piece
ABB.PARTS.SEROP3HAC020046-003
Weld timer Medar mfdc 1 piece
3HAC020079-001
DSQC 623 Main computer board 1 piece
3HAC020464-001
DSQC 625 Computer power supply 1 piece
3HAC020466-001
DSQC 627 Power Supply 1 piece
ABB.PARTS.SEROP3HAC020578-001
1Harn-Comp.com./Panelboard 1 piece
3HAC020579-001
Harness-Rectifier / Drive unit 1 piece
3HAC020580-001
Harness-Computer Unit/GTPU 1 piece
ABB.PARTS.SEROP3HAC020581-001
Harness-Fan unit internal 1 piece
3HAC020586-001
Harness-Panel board/GTPU 1 piece
ABB.PARTS.SEROP3HAC020587-001
Harness-Control panel 3-pos. 1 piece
ABB.PARTS.SEROP3HAC020590-001
Harness-Rectifier/Bleeder 1 piece
3HAC020591-001
Harness-Axis board/XS2 1 piece
3HAC020595-001
Harness-T1/F1,F2/Power supply 1 piece
ABB.PARTS.SEROP3HAC020597-001
Harness-DSQC 604/Panel board 1 piece
3HAC020598-001
Harness-USB Front/ Computer 1 piece
3HAC020602-001
Harn-Axis Comp./Cont. b. 1 piece
3HAC020603-001
Harness-Axis comp/Drive 1 piece
3HAC020607-001
Harness-Drive u./External axis u. 1 piece
3HAC020608-001
Harness-Rectifier / Capacitor 1 piece
3HAC020618-001
Harness-Drive unit/Fan unit 1 piece
3HAC020630-003
Serial measurement unit 1 piece
3HAC020643-001
Harness-Bridge connector for contactor 1 piece
3HAC020645-001
Bridge connector / panel board 1 piece
3HAC020652-001
Harness-External customer connection 1 piece
3HAC020653-001
Harness-Power supply/24V Dist. 1 piece
3HAC020654-001
Harness-Bridge connector, contactor card 1 piece
ABB.PARTS.SEROP3HAC020655-001
Harness-DSQC604/Computer unit USB 1 piece
3HAC020666-001
Harness-XP0/Isolation breaker 1 piece
3HAC020672-001
Harn-Ethernetservice/Comp 1 piece
3HAC020677-001
Harness axc/XS41 1 piece
ABB.PARTS.SEROP3HAC020697-020
External customer connection 1 piece
3HAC020697-021
52 deg fan in control cab 1 piece
3HAC020697-022
DeviceNet power supply set 1 piece
ABB.PARTS.SEROP3HAC020799-001
Harness-Service outlet 1 piece
ABB.PARTS.SEROP3HAC020813-014
Lifteye 1 piece
3HAC020813-060
Mounting plate 1 piece
3HAC020813-082
Connection block bracket 1 piece
3HAC020813-139
Cover plate GTPU 1 piece
ABB.PARTS.SEROP3HAC020813-140
Protection plate GTPU 1 piece
ABB.PARTS.SEROP3HAC020813-147
Transformer cover control 1 piece
3HAC020813-149
Card bracket PCI 1 piece
3HAC020813-165
Mounting rail 1 piece
3HAC020817-001
Harness-XP20/Main switch 1 piece
ABB.PARTS.SEROP3HAC020843-001
Contactor board protection 1 piece
3HAC020855-001
Harness-Contactor b./Duty time 1 piece
3HAC020869-001
Panel board protection 1 piece
3HAC020890-004
Customer contact plate 1 piece
ABB.PARTS.SEROP3HAC020890-008
Foot beam right asm 1 piece
ABB.PARTS.SEROP3HAC020890-009
Foot beam left asm 1 piece
3HAC020890-025
Cover plate cond. with gasket 1 piece
3HAC020890-028
Customer power supply dummy with gasket 1 piece
3HAC020890-037
Cover plate Service outlet 1 piece
ABB.PARTS.SEROP3HAC020890-040
Front panel control with lock asm 1 piece
ABB.PARTS.SEROP3HAC020890-041
Service outlet 1 piece
3HAC020890-042
Cover plate with gasket 1 piece
ABB.PARTS.SEROP3HAC020890-044
Front panel drive asm 1 piece
3HAC020890-046
Front cover 1 piece
3HAC020890-059
Cover plate with gasket, LAN 1 piece
ABB.PARTS.SEROP3HAC020890-061
Door with hinge & lock 1 piece
ABB.PARTS.SEROP3HAC020890-063
Customer plate 1 piece
3HAC020890-064
Rear cover ctrl asm 1 piece
ABB.PARTS.SEROP3HAC020890-067
Rear cover drive asm 1 piece
ABB.PARTS.SEROP3HAC020890-068
Chassis ctrl with heat exchanger 1 piece
ABB.PARTS.SEROP3HAC020890-072
Hood control module 1 piece
ABB.PARTS.SEROP3HAC020890-077
Computer mounting 1 piece
3HAC020890-078
Protection for lock bolt 1 piece
3HAC020890-080
Holder GTPU with Gasket 1 piece
ABB.PARTS.SEROP3HAC020892-005
Heat exchanger unit 1 piece
ABB.PARTS.SEROP3HAC020912-001
Harness-XT16/Power unit 1 piece
3HAC020929-006
Computer AC plus 1 piece
3HAC020929-007
Computer BD plus 1 piece
3HAC020932-097
Swinghandle with cam 1 piece
3HAC020932-100
Swing Handle 1 piece
ABB.PARTS.SEROP3HAC020953-003
Transformer module 8,5kVA 1 piece
ABB.PARTS.SEROP3HAC020953-004
Transformer module 13kVA 1 piece
3HAC020953-006
Transformer module 1,8kVA 1 piece
ABB.PARTS.SEROP3HAC020953-007
Isolated transformer module 1 piece
3HAC020953-011
Transformer module 6kVA 1 piece
ABB.PARTS.SEROP3HAC020957-001
Mains connection and contactor unit 1 piece
3HAC020988-001
Mass memory 1xHDD 1 piece
3HAC020988-003
Mass memory 1xSSD 1 piece
ABB.PARTS.SEROP3HAC020988-006
Fan 1 piece
3HAC020988-007
Fan left 1 piece
3HAC021008-001
Harness-Power supply computer unit 1 piece
ABB.PARTS.SEROP3HAC021009-001
Harness-Panel board/Fan unit 1 piece
3HAC021073-001
Mains line filter 1 piece
3HAC021085-001
Bridge connector for contactor 1 piece
ABB.PARTS.SEROP3HAC021104-001
Harness-Control panel 2-pos. 1 piece
ABB.PARTS.SEROP3HAC021116-001
Harness-Position switch 2-3 1 piece
3HAC021117-001
Harness-Position switch 1 1 piece
ABB.PARTS.SEROP3HAC021119-001
Harness-Position switch 1 piece
3HAC021136-001
Harness-CP/CS 1 piece
ABB.PARTS.SEROP3HAC021206-001
Harn.-Computer outlet LAN 1 piece
3HAC021284-001
Harness-DeviceNet 1 piece
ABB.PARTS.SEROP3HAC021286-001
Harness-XS13/CP/CS/PROFIB 1 piece
ABB.PARTS.SEROP3HAC021348-001
Harness- XS13 CP/CS 1 piece
ABB.PARTS.SEROP3HAC021352-005
Harness X13/CP/CS/DeviceNet 1 piece
ABB.PARTS.SEROP3HAC021355-001
Harness-XS13/CP/CS/IBS 1 piece
3HAC021377-001
Bridge connector for panel board 1 piece
3HAC021567-001
Lower protection plate 1 piece
ABB.PARTS.SEROP3HAC021570-005
Harness-230V Drive m./Control m. 4 m 1 piece
ABB.PARTS.SEROP3HAC021570-006
Harness-230V Drive m./Control m. 30 m 1 piece
3HAC021570-007
Harness-230V Drive m./Control m. Flex 1 piece
3HAC021591-005
Harn.-Comm. Drive/Ctrl 4m 1 piece
3HAC021591-006
Harn.-Comm.Drive/Ctrl 30m 1 piece
3HAC021591-007
Harn-Commun.Drive/Control 1 piece
3HAC021629-001
DSQC 631 with cover 1 piece
3HAC021656-002
Status LED on front 1 piece
ABB.PARTS.SEROP3HAC021679-001
Front label left, Drive 1 piece
ABB.PARTS.SEROP3HAC021679-002
Front label right, Drive 1 piece
ABB.PARTS.SEROP3HAC021679-003
Front label left, Ctrl 1 piece
ABB.PARTS.SEROP3HAC021679-004
Front label right, Ctrl 1 piece
3HAC021682-001
Cam Switch 1 piece
ABB.PARTS.SEROP3HAC021748-001
Harness -Customer signal 1 piece
3HAC021752-001
Computer outlet 1 piece
3HAC021752-003
Ethernet connector 1 piece
3HAC021752-004
USB connector 1 piece
3HAC021754-002
Ext LAN connection 1 piece
3HAC021780-001
Harness-XT16/DeviceNet power unit 1 piece
3HAC021791-001
Harness-External axis 7 1 piece
3HAC021843-001
Harness-Drive unit XS1 7600/6600 1 piece
3HAC021844-001
Harness-External axis power 1 piece
3HAC021852-001
Harness-Drive unit XS1 4400 1 piece
ABB.PARTS.SEROP3HAC021856-001
Harness-Drive unit XS1 340 1 piece
3HAC021858-001
Harness-Drive unit XS1 140/1400/2400 1 piece
3HAC021859-001
Harness-F6/Isolation breaker 1 piece
3HAC021911-001
Axis computer protection 1 piece
3HAC021914-001
Teach Pendant Jumper Plug 1 piece
3HAC021917-001
Harness-Control module fan 1 piece
ABB.PARTS.SEROP3HAC021934-002
Door interlock rot.sw w. mount.set 1 piece
3HAC021940-001
Harness jumper 1 piece
3HAC021947-001
Cable holder 1 piece
3HAC021975-001
Harness-DSQC604/Computer unit USB 1 piece
3HAC022003-001
Emergency label 1 piece
3HAC022035-008
Panel plate, ext panel 1 piece
ABB.PARTS.SEROP3HAC022067-001
Harness External customer connection 1 piece
3HAC022129-001
Service outlet, US 1 piece
ABB.PARTS.SEROP3HAC022146-001
Harness I/O supply Benteler 1 piece
3HAC022165-002
Mains switch 1 piece
3HAC022176-001
Ethernet contact 1 piece
3HAC022192-001
Harness-Control panel 3-pos 1 piece
ABB.PARTS.SEROP3HAC022193-001
Harness-Control panel 2-pos. 1 piece
ABB.PARTS.SEROP3HAC022374-001
Side cable protection, left 1 piece
ABB.PARTS.SEROP3HAC022374-002
Side cable protection, right 1 piece
3HAC022611-001
Relay 1 piece
3HAC022618-001
Relay with socket 1 piece
3HAC022701-001
Harness-Fan option 52 deg. 1 piece
3HAC022768-001
Gasket 1 piece
3HAC022846-001
Harness-DeviceNet I/O1-4 1 piece
3HAC022852-001
Harness-XS13 CP/CS 1 piece
3HAC022866-001
Harness XS13 DeviceNet 1 piece
ABB.PARTS.SEROP3HAC022867-001
Harness-XS13 IBS 1 piece
3HAC022868-001
Harness-XS13 PBUS 1 piece
3HAC022869-002
Sealing plug 25x1,5 1 piece
3HAC022957-001
Cable CP/CS 7m 1 piece
3HAC022957-002
Cable CP/CS 15m 1 piece
3HAC022957-003
Harness-CP/CS 30m 1 piece
3HAC022957-006
Harness-CP/CS 22m 1 piece
3HAC022957-007
Harness-CP/CS.L=50m 1 piece
3HAC022978-001
Harness-CP/CS/DeviceNet 7m 1 piece
3HAC022978-002
Cable CP/CS DeviceNet 15m 1 piece
3HAC022978-003
Harness-CP/CS/DeviceNet 30m 1 piece
3HAC022978-006
Harness-CP/CS/DeviceNet 22m 1 piece
3HAC022978-007
Harn. CP/CS/DeviceNet 50m 1 piece
3HAC022988-001
+arness-CP/CS/PBUS 7m 1 piece
3HAC022988-002
Harness-CP/CS/PBUS 15m 1 piece
3HAC022988-003
Harness-CP/CS/PBUS 30m 1 piece
3HAC022988-006
Harness-CP/CS/PBUS 22m 1 piece
3HAC023024-001
Harness-CP/CS/INTERBUS 7m 1 piece
3HAC023024-002
Harness-CP/CS/INTERBUS 15m 1 piece
ABB.PARTS.SEROP3HAC023046-001
Harness Can bus I/O 1-3 Benteler 1 piece
ABB.PARTS.SEROP3HAC023087-003
Ethernet Switch 16 TP RJ45 ports 1 piece
3HAC023094-001
Jumper plug BS13 1 piece
3HAC023195-006
Touch screen 1 piece
ABB.PARTS.SEROP3HAC023195-007
Display 1 piece
3HAC023195-008
Enclosure Lower Part 1 piece
ABB.PARTS.SEROP3HAC023195-009
Joystick 1 piece
3HAC023242-001
DSQC 572 Devicenet Board 1 piece
ABB.PARTS.SEROP3HAC023320-003
Junction board for GTPU 1 piece
3HAC023322-001
Connector set bs13.Ext. cust. connection 1 piece
ABB.PARTS.SEROP3HAC023323-001
Connector set RS232 1 piece
3HAC023324-001
Conn. set. Profibus slave 1 piece
3HAC023352-001
Connector set Master XP215(A) 1 piece
3HAC023398-001
Harn-cont.unit/Rectifier 1 piece
3HAC023445-001
Harn-Contactor unit sign 1 piece
3HAC023460-001
Harn-F2/K41 1 piece
3HAC023464-001
Harn-Reactor/F1 1 piece
3HAC023465-001
Harn-T1/F1 1 piece
ABB.PARTS.SEROP3HAC023471-001
Harness DeviceNet I/O1-4 Benteler 1 piece
3HAC023476-001
Harn-Mode Selector ext. 1 piece
3HAC023492-001
Harn-XP0 1 piece
3HAC023493-001
Harn-Drive unit fans 1 piece
3HAC023504-001
Rear hood 1 piece
3HAC023518-001
Connector Cover 1 piece
3HAC023537-002
Computer bracket, left 1 piece
3HAC023545-001
Harn-Service outlet 1 piece
3HAC023549-001
Brake resistor bleeder 2000W 1 piece
ABB.PARTS.SEROP3HAC023634-001
Control cabinet, flex. contr. 1 piece
ABB.PARTS.SEROP3HAC023651-001
Harn-Ext controlpanel 15m 1 piece
3HAC023651-005
Har-Ext control panel 22m 1 piece
3HAC023651-006
Har-Ext control panel 30m 1 piece
ABB.PARTS.SEROP3HAC023651-007
Har-Ext control panel 50m 1 piece
ABB.PARTS.SEROP3HAC023678-001
Front label control 1 piece
3HAC023679-001
Front lable drive 1 piece
ABB.PARTS.SEROP3HAC023680-001
Front label control LED 1 piece
ABB.PARTS.SEROP3HAC023681-001
Front label drive duty time 1 piece
3HAC023682-001
Front label control extern 1 piece
ABB.PARTS.SEROP3HAC023683-001
Front label control LED + locking device 1 piece
ABB.PARTS.SEROP3HAC023684-001
Front label control + locking device 1 piece
3HAC023685-001
Front label control ext. +locking device 1 piece
ABB.PARTS.SEROP3HAC023686-001
Front lable drive + locking device 1 piece
ABB.PARTS.SEROP3HAC023687-001
Front lable drive duty time+ locking dev 1 piece
3HAC023714-001
Mounting bracket 1 piece
3HAC023779-001
Harn-Control panel basic 1 piece
3HAC023781-001
Harn-Power supply/Drive 1 piece
3HAC023796-001
Harness-GTPU DU. 1 piece
3HAC023813-011
Installation kit 1 piece
3HAC023813-012
DeviceNet supply set 1 piece
3HAC023841-001
Actuator label 1 piece
3HAC023851-001
Harness-GTPU SC 1 piece
3HAC023860-001
Fan holder 1 piece
3HAC023877-001
Harn-Drive unit 6600/7600 1 piece
3HAC023885-001
Harn-Drive unit 4400 1 piece
3HAC023887-001
Harn-Drive unit 340 1 piece
3HAC023895-001
Harn-Drive 140/1400/2400 1 piece
3HAC023900-001
IRC5 - Lift beam 1 piece
ABB.PARTS.SEROP3HAC023908-001
Pin, 0.35-0.50 1 piece
3HAC023930-001
DSQC 635 Axis Computer 1 piece
3HAC023974-001
Power supply bracket 1 piece
3HAC023983-001
Terminal rail 1 piece
3HAC023997-001
Axis computer cover 1 piece
ABB.PARTS.SEROP3HAC024069-001
Harness-Euromap 67 1 piece
ABB.PARTS.SEROP3HAC024073-001
Customer contact plate 1 piece
3HAC024107-001
Computer bracket right, asm 1 piece
3HAC024112-001
Harn-F2/XT16 1 piece
3HAC024125-001
Harn-XP10/T1 1 piece
3HAC024138-001
Transfomer unit 13kVA 1 piece
3HAC024144-001
Reactor unit 1 piece
3HAC024173-001
Harn-XT16/Power unit 1 piece
3HAC024175-001
Gasket 1 piece
3HAC024180-001
Transfomer unit 6kVA 1 piece
3HAC024184-001
Harn-XT16/Power units 1 piece
3HAC024195-001
Cable EMP67/Converter 1 piece
3HAC024201-001
Harn-Pan.board/Cont.board 1 piece
3HAC024218-001
Harn-T1/Reactor 1 piece
3HAC024220-001
Harn-Reactor/T1 1 piece
3HAC024222-001
Harn-Fan unit 1 piece
3HAC024226-001
Converter box EMP 67-12 1 piece
3HAC024244-001
Ethernet cable cross conn 1 piece
3HAC024244-005
Ethernet cable cross conn. 1 piece
3HAC024254-001
Ethernet cable strait con 1 piece
3HAC024254-005
Ethernet cable straight con 1 piece
3HAC024254-006
Ethernet cable strait con 1 piece
3HAC024254-007
Ethernet cable strait con 1 piece
3HAC024254-008
Ethernet cable straight con 1 piece
3HAC024254-009
Ethernet cable, straight con. 1 piece
3HAC024254-010
Ethernet cable straight con 1 piece
3HAC024278-001
Shield bracket 1 piece
3HAC024322-001
Mains Line Filter 1 piece
3HAC024323-001
Harn-DSQC604/Comp/P.board 1 piece
3HAC024328-001
Harness EMP67, 10m 1 piece
3HAC024328-005
Harness EMP67, 15m 1 piece
3HAC024330-001
Cable EMP12, 10m 1 piece
3HAC024330-004
Cable EMP12, 15m 1 piece
ABB.PARTS.SEROP3HAC024348-001
Harn-DeviceNet I/O1-2 1 piece
3HAC024350-001
Harn-Pos.switch 1-3 1 piece
3HAC024357-001
In-line coupler Category 5e 1 piece
3HAC024365-001
Harn-Pos.switch 1 1 piece
3HAC024370-001
Harn-Panel board/Fan unit 1 piece
3HAC024371-001
Harness XS13 CP/CS 1 piece
3HAC024382-001
Axis computer back cover 1 piece
3HAC024383-001
Connection block bracket 1 piece
3HAC024383-002
Connection block bracket 1 piece
3HAC024384-001
Harn-XS10/Q1 SC 1 piece
3HAC024425-001
Harn-Pos.switch 2-3 1 piece
3HAC024432-001
Gasket 1 piece
ABB.PARTS.SEROP3HAC024435-001
Bracket converter box 1 piece
3HAC024435-002
Converter box bracket 1 piece
3HAC024438-001
Harn-F6/Main switch 1 piece
ABB.PARTS.SEROP3HAC024439-001
Heat exchange unit 1 piece
3HAC024447-001
Cable bracket 1 piece
3HAC024470-001
Harn-Ext control pan. 15m 1 piece
3HAC024470-005
Harn-Ext control pan. 22m 1 piece
3HAC024470-006
Harn-Ext control pan. 30m 1 piece
3HAC024470-007
Harn-Ext control pan. 50m 1 piece
3HAC024472-001
Holder for cables 1 piece
3HAC024476-001
Panelboard cover with clinch rivet 1 piece
3HAC024479-001
Harn-XS5 CP/CS SC 1 piece
3HAC024488-001
DSQC 643 Panel Board 1 piece
3HAC024496-001
Harn-XS5 Customer signal 1 piece
3HAC024500-001
Harn-X13 IBS 1 piece
3HAC024503-001
Harn-X13 PBUS 1 piece
3HAC024522-001
Harn-I/O power supply 1 piece
3HAC024526-003
XT31 I/O power supply 1 piece
3HAC024531-001
Connector Cover Bracket 1 piece
3HAC024532-001
Ethernet locking device 1 piece
3HAC024546-001
Cable protection 1 piece
ABB.PARTS.SEROP3HAC024588-001
Pilz PSS SB DI16 1 piece
ABB.PARTS.SEROP3HAC024589-004
Mounting set 1st I/O single 1 piece
3HAC024628-001
Bleeder Unit 1 piece
3HAC024701-004
Cover plate with gasket, size 1 1 piece
3HAC024701-005
Cover plate with hole and gasket, size 1 1 piece
3HAC024701-008
Cover plate with gasket, size 3 1 piece
3HAC024701-015
Fan casing assembly 1 piece
3HAC024706-003
Service outlet Europa 1 piece
3HAC024706-004
Service outlet USA 1 piece
3HAC024722-001
Short Mounting bracket 1 piece
3HAC024729-001
Heat exchange unit 1 piece
3HAC024733-001
Contact plate asm 1 piece
3HAC024734-001
Contact plate asm 1 piece
3HAC024742-001
Hinge asm 1 piece
3HAC024752-001
Rear beam 1 piece
3HAC024769-001
Harn-XP0 DCC 1 piece
3HAC024826-001
A32.A9 1 piece
3HAC024826-003
A32.A7 1 piece
3HAC024826-004
A23 1 piece
3HAC024826-006
A21.X20 1 piece
3HAC024826-010
X23 1 piece
3HAC024826-011
A31.F 1 piece
3HAC024826-012
XP28 1 piece
ABB.PARTS.SEROP3HAC024826-014
A32.LAN 1 piece
3HAC024826-019
A61.X11 1 piece
3HAC024826-020
A42.X11 1 piece
3HAC024826-024
A41.3.X9 1 piece
3HAC024826-025
A41.4.X8 1 piece
3HAC024826-079
A31.X3 1 piece
3HAC024826-080
A31.X2 1 piece
3HAC024826-081
A31.X6 1 piece
3HAC024826-082
A31.X7 1 piece
3HAC024826-083
A31.X9 1 piece
3HAC024917-003
Door interlock rot sw 6mm 1 piece
3HAC024921-001
Velcro closing 1 piece
3HAC024962-004
Kick cover 1 piece
3HAC024962-005
Process cabinet 1 piece
3HAC024982-001
Filter 1 piece
3HAC024987-001
Filter small 1 piece
3HAC024994-001
Top cover asm 1 piece
3HAC025000-001
Rear hood narrow 1 piece
3HAC025005-004
Door H900 1 piece
3HAC025018-005
Door H650 CM 1 piece
3HAC025018-007
Door H650 asm 1 piece
3HAC025042-001
Cable holder bracket 1 piece
3HAC025097-016
DDR SDRAM DSQC639 1 piece
3HAC025106-001
Harness split box 1 piece
3HAC025109-001
Harn. weld timer Bosch 1 piece
3HAC025112-001
Weld timer Bosch AC 1 piece
ABB.PARTS.SEROP3HAC025112-002
Weld timer Bosch AC 1 piece
3HAC025113-001
weld timer Bosch MFDC 1 piece
3HAC025114-001
Harness power panel 1 piece
3HAC025121-001
Harness weld timer fan 1 piece
3HAC025133-001
Harness XP113 CP/CS/CBUS 1 piece
3HAC025144-001
Harness XS113 CP/CS/CBUS 1 piece
3HAC025158-001
Harn-Fan connection 1 piece
ABB.PARTS.SEROP3HAC025164-001
Harn. weld timer Medar AC 1 piece
ABB.PARTS.SEROP3HAC025165-001
Harn.weldtimer Medar MFDC 1 piece
3HAC025166-001
Harn. weld power Bosch AC 1 piece
3HAC025167-001
Harn.weldpower Bosch MFDC 1 piece
ABB.PARTS.SEROP3HAC025168-001
Harn. weld power Medar AC 1 piece
ABB.PARTS.SEROP3HAC025169-001
Harn.weldpower Medar MFDC 1 piece
ABB.PARTS.SEROP3HAC025184-001
Harn. RS232/485 Medar SW 1 piece
3HAC025191-001
1arn. XS60.Stationary gun 1 piece
3HAC025221-001
Harness Bosch KSR 1 piece
3HAC025222-001
Harness contactor Bosch 1 piece
ABB.PARTS.SEROP3HAC025286-001
Harn. contactor Medar AC 1 piece
ABB.PARTS.SEROP3HAC025287-001
Harn.contactor Medar MFDC 1 piece
3HAC025295-001
Harness XS60.Robot gun 1 piece
3HAC025309-003
Lock insert 1 piece
3HAC025309-006
Lock insert 1 piece
3HAC025309-007
Lock insert 1 piece
3HAC025309-008
Lock insert E1 1 piece
3HAC025321-001
Cable gland 1 piece
3HAC025327-001
Hole cover TPU 1 piece
3HAC025341-001
Wheel kit 1 piece
3HAC025342-003
Wheel set complete 1 piece
3HAC025343-001
Harn-DeviceNet supply 1 piece
3HAC025344-001
Fan holder dummy 1 piece
3HAC025347-001
Wheel locking 1 piece
3HAC025352-001
Mounting plate 1 piece
3HAC025364-001
Holder for Fan 1 piece
ABB.PARTS.SEROP3HAC025398-001
Harn-Internal fan 1 piece
3HAC025412-002
Circuit breaker 20A / 65kA 1 piece
3HAC025418-001
Protective curve 1 piece
3HAC025440-001
Terminal rail 1 piece
3HAC025445-001
Protective curve 1 piece
3HAC025465-011
CF 1GB w.Boot image 1 piece
3HAC025466-001
Fan 1 piece
3HAC025470-001
Mains conn. cable gland 1 piece
ABB.PARTS.SEROP3HAC025470-002
Harting connector 1 piece
ABB.PARTS.SEROP3HAC025470-003
Mains conn. cable gland 1 piece
ABB.PARTS.SEROP3HAC025470-004
Harting connector 1 piece
3HAC025478-001
Harn-Euromap 67 SC 1 piece
3HAC025488-001
Harn-P.sw.2-3 ax.1&2 cool 1 piece
3HAC025493-001
Side cable protection 1 piece
3HAC025501-001
Cable inlet 1 piece
3HAC025527-004
Computer unit 1 piece
3HAC025543-001
Duty time counter 1 piece
3HAC025544-003
Fan unit 52C 1 piece
3HAC025546-001
Rear extension 1 piece
3HAC025554-001
Mounting bracket 1 piece
3HAC025562-001
DSQC 655 Capacitor Unit 1 piece
3HAC025593-001
I/O mounting plate 1 piece
3HAC025600-001
Harn-Drive/Control 1 piece
3HAC025600-005
Harn-Drive/Control 4m 1 piece
3HAC025600-006
Harn-Drive/Control 30m 1 piece
ABB.PARTS.SEROP3HAC025603-001
Plastic cover control cabinet 1 piece
ABB.PARTS.SEROP3HAC025616-003
SDRAM module 256MB 1 piece
3HAC025620-001
Harn-Internal fan Drive 1 piece
3HAC025622-001
Label Layout IRC5 1 piece
3HAC025623-001
Label SW Process Cabinet 1 piece
3HAC025640-001
USB Cover 1 piece
3HAC025645-001
Cover label black 1 piece
ABB.PARTS.SEROP3HAC025718-001
Harness Pos.switch 2-3 1 piece
ABB.PARTS.SEROP3HAC025722-001
Harness Pos.switch 1 1 piece
ABB.PARTS.SEROP3HAC025747-001
Harn Pos.switch-I/O 1 piece
ABB.PARTS.SEROP3HAC025754-001
Bracket Pos.switch 1 piece
3HAC025758-001
Plastic cover process cabinett 1 piece
3HAC025784-001
DSQC 651A I/O Unit 1 piece
3HAC025798-001
Customer contact plate 1 piece
3HAC025834-001
Plastic cover single cabinett, US 1 piece
3HAC025837-001
Jumper plug Euromap 67 1 piece
3HAC025841-006
Label layout Euromap 67 DC 1 piece
3HAC025873-001
Doorbracket 1 piece
3HAC025889-003
IRC5 Door interlock rot. switch 6mm 1 piece
3HAC025912-001
Harness XS114/XP29 PSA B9 1 piece
3HAC025917-001
DSQC 652 I/O Unit 1 piece
3HAC025918-001
DSQC 653 I/O Unit 1 piece
3HAC025953-001
Operating arm 1 piece
ABB.PARTS.SEROP3HAC025957-003
Fan unit 52C DM 1 piece
3HAC025978-001
Harn-GTPU Hot plug DC 1 piece
3HAC025981-001
Adapter plate asm, UltraCap 1 piece
3HAC025982-001
Fan gating 1 piece
3HAC026033-001
Plastic cover singel cabinet 1 piece
3HAC026037-001
Plastic cover DM, US 1 piece
3HAC026056-001
Mounting plate 1 piece
3HAC026071-001
IRC5 Door interlock rotary sw 1 piece
3HAC026079-001
Actuator, red 1 piece
3HAC026083-001
Locking device 1 piece
3HAC026100-001
Beam 1 piece
3HAC026101-001
Short beam 1 piece
3HAC026165-001
Hole cover 1 piece
3HAC026191-001
Cover plate GTPU Hotplug 1 piece
3HAC026193-001
Harn-SMB AXC/ELAN 1 piece
3HAC026196-001
Fan holder 1 piece
ABB.PARTS.SEROP3HAC026204-001
Relay 1 piece
ABB.PARTS.SEROP3HAC026204-002
Relay socket 1 piece
3HAC026204-003
Solid state relay 1 piece
3HAC026218-001
Harn-Ethernet cross con. 1 piece
3HAC026222-002
Handle for 6 mm shaft 1 piece
3HAC026222-003
Handle for 6 mm switch 1 piece
3HAC026225-002
TPU Hot plug SC 1 piece
3HAC026225-003
TPU Hot plug DC 1 piece
3HAC026247-001
Emergency label 1 piece
3HAC026250-001
Panel plate 1 piece
3HAC026253-001
DSQC 661 Power Supply 1 piece
3HAC026254-001
DSQC 662 Power Distr Unit 1 piece
3HAC026271-003
EPS Unit 1 piece
3HAC026272-001
DSQC 647 SafeMove Unit 1 piece
3HAC026278-001
Warning label 1 piece
3HAC026289-001
DSQC 626A Power Supply 1 piece
ABB.PARTS.SEROP3HAC026291-001
Harness XP113 CP/CS/CBUS 1 piece
3HAC026292-001
Harn-Ethernet EPS / MC 1 piece
3HAC026338-001
Harness DeviceNet I/O1-4 1 piece
ABB.PARTS.SEROP3HAC026345-001
Socket AWG16 1 piece
3HAC026357-001
Cable bracket 1 piece
3HAC026385-001
Harn-52 d fan panel board 1 piece
3HAC026413-001
Harn-Adapter 24V ELAN/AXC 1 piece
3HAC026554-001
Harness DeviceNet I/O5-6 1 piece
3HAC026585-001
DSQC655 Ultracapacitor unit 1 piece
3HAC026591-001
Gable complete 1 piece
3HAC026592-001
Multipole con. X1-X4 10p 1 piece
3HAC026614-004
Process Cabinet Large 1 piece
3HAC026648-001
Multipole conn. X1, X3 16p 1 piece
3HAC026649-001
Multipole conn. X1, X3, X6 1 piece
3HAC026692-001
Harn-Euromap 67 SCC 1 piece
3HAC026694-001
Manual Motor starter 1 piece
3HAC026732-001
Spare kit Lockable handle 1 piece
ABB.PARTS.SEROP3HAC026814-001
Harness relay RF1 1 piece
ABB.PARTS.SEROP3HAC026821-001
Harness-Euromap 67 DCC 1 piece
3HAC026824-001
Shaft Door Interlock IRC5 1 piece
3HAC026824-004
Set Collar Ø9 1 piece
3HAC026824-005
Shaft 6 mm Door interlock 1 piece
3HAC026840-001
DSQC 667 Profibus Board 1 piece
3HAC026851-001
Harn-Axis comp/Drive 1 piece
3HAC026865-001
Harn-Power supply/Drive 1 piece
3HAC026935-001
Label ELAN 1 piece
3HAC026945-001
EMC-strip 1 piece
3HAC026967-001
Harn-Control panel basic 1 piece
ABB.PARTS.SEROP3HAC026972-001
Connection Stationary Gun 1 piece
ABB.PARTS.SEROP3HAC027005-001
Harness Twin Gun Power unit 1 piece
ABB.PARTS.SEROP3HAC027058-003
Fan Unit PMC 1 piece
3HAC027070-001
Lock insert incl. key 1 piece
3HAC027070-002
Lock insert incl. key 1 piece
ABB.PARTS.SEROP3HAC027113-003
Flange disconnect SC 1 piece
ABB.PARTS.SEROP3HAC027246-008
Holder panel connector 1 piece
3HAC027255-001
Serial link RS 232-422 1 piece
3HAC027303-001
Cover, service outlet 1 piece
3HAC027492-003
Mount. set lubr. syst. SC 1 piece
3HAC027571-001
Harn-RS232 RS 1 piece
ABB.PARTS.SEROP3HAC027574-001
Harn-Ethernet RS 1 piece
ABB.PARTS.SEROP3HAC027583-001
Harn-Power supply RS 1 piece
3HAC027586-001
Adapter plate ELAN-flex. cab. 1 piece
3HAC027641-001
Air filter 1 piece
ABB.PARTS.SEROP3HAC027644-001
Clip-on foot 1 piece
3HAC027650-001
SMB connection D-sub 1 piece
3HAC027652-001
DSQC 669 Ethernet Unit 1 piece
3HAC027669-001
RS Bracket 90° 1 piece
3HAC027696-001
Cover plate rear 1 piece
3HAC027697-001
zmr filter, small 1 piece
3HAC027698-001
Air filter magazine assy, small 1 piece
3HAC027720-003
Fan safeguard 1 piece
3HAC027767-001
Jumper connector XP102 1 piece
3HAC027816-002
Connector-MiniFit 5p fem. 1 piece
3HAC027928-001
Gasket 1 piece
ABB.PARTS.SEROP3HAC027949-001
Corner bracket 1 piece
3HAC028302-001
Harn-XT16/Power unit 1 piece
3HAC028336-001
Ethernet cable M12 connector 1 piece
3HAC028357-001
Teach Pendant 1 piece
3HAC028357-024
USB cable assy 1 piece
3HAC028357-025
E-stop assy 1 piece
3HAC028357-026
Joystick assy 1 piece
3HAC028357-027
LCD & touchscreen assy 1 piece
3HAC028357-028
Top cover & KB assy 1 piece
3HAC028357-041
Cable Cover SxTPU3 1 piece
3HAC028430-001
Customer contact plate, w. hole 1 piece
3HAC028459-001
Magnetic roof antenna 1 piece
3HAC028460-001
Omni-directional antenna 1 piece
3HAC028461-001
RF Cable, Internal 1 piece
3HAC028462-001
RF Cable, External 10m 1 piece
3HAC028463-001
SMA Adapter 1 piece
3HAC028483-001
Harness MI Interface 1 piece
3HAC028485-001
Active relay supervision 1 piece
3HAC028500-001
Cover plate 1 piece
3HAC028501-001
RF antenna connection 1 piece
3HAC028578-001
Harness-Power supply G1.X2 - G2.X1 1 piece
3HAC028581-001
Harn-I/O power supply G2.X4 - XT31 1 piece
3HAC028583-001
Harness-Power supply/Drive 1 piece
3HAC028584-001
Harness-DSQC662/Comp/P.board 1 piece
3HAC028585-001
Harness-USB/G2.X8/X24 1 piece
3HAC028643-001
PCB plug part 1 piece
3HAC028643-002
PCB Plug part 12p 1 piece
3HAC028643-003
PCB Plug part 10p 1 piece
3HAC028646-001
Mounting rail 1 piece
3HAC028692-001
Harness-Drive unit fans 1 piece
3HAC028698-001
Harness-Signal DSQC661 - DSQC662 1 piece
3HAC028815-001
Dust Filter 1 piece
3HAC028834-001
Harness XIBS 1 piece
3HAC028848-001
Moist Dust Filter, IRC5 D2004, Drive 1 piece
3HAC029105-001
Fan 1 piece
3HAC029145-001
Attachment 1 piece
3HAC029157-001
DSQC 668 Axis Computer 1 piece
3HAC029251-001
Harn-Drive unit 66/7600 1 piece
3HAC029478-001
Contactor 1 piece
3HAC029478-002
Varistor 1 piece
3HAC029539-001
XT31 I/O power supply 1 piece
ABB.PARTS.SEROP3HAC029584-001
Moist Dust Filter, IRC5 D2004, Ctrl 1 piece
3HAC029587-001
Dust Filter 1 piece
3HAC029588-001
Moist Dust Filter, SC 52°C 1 piece
3HAC029589-001
Moist Dust Filter, DCC 45°C 1 piece
3HAC029590-001
Moist Dust Filter, DCC 52°C 1 piece
3HAC029817-001
Air filter, multi pack 1 piece
3HAC029817-002
Air filter, multi pack 1 piece
3HAC029817-003
Air filter, multi pack 1 piece
3HAC029817-004
Air filter, multi pack 1 piece
3HAC029818-001
DSQC 663 Drive Unit 1 piece
3HAC029855-001
Automatic fuse 2-pol 1 piece
3HAC030055-001
Remote Service label 1 piece
3HAC030114-001
Harn-Safe Move/Cont board 1 piece
3HAC030127-001
EPS Single Controller 1 piece
3HAC030127-002
EPS Dual Controller 1 piece
ABB.PARTS.SEROP3HAC030127-003
EPS Flexiable Controller 1 piece
3HAC030208-001
Harness XTDF 1 piece
3HAC030219-001
Weld timer Bosch Compact 1 piece
ABB.PARTS.SEROP3HAC030344-001
Profinet proxy 1 piece
3HAC030371-001
Peaked plate 1 piece
3HAC030378-001
Distance rail 1 piece
3HAC030414-001
Inductive sensor 1 piece
3HAC030424-001
Keying cap 1 piece
3HAC030573-001
Harness Customer 24V I/O 1 piece
3HAC030647-001
Mounting set 45 1 piece
ABB.PARTS.SEROP3HAC030647-002
Mounting set 52 1 piece
3HAC030745-001
Gasket 1 piece
ABB.PARTS.SEROP3HAC030770-001
Axis Selector IRBP L Set 1 piece
ABB.PARTS.SEROP3HAC030789-001
Axis Selector IRBP C/Ci set 1 piece
ABB.PARTS.SEROP3HAC030790-001
Axis Selector IRBP K/R set 1 piece
ABB.PARTS.SEROP3HAC030791-001
Ax.Selector IRBP K/R,1-ax set 1 piece
ABB.PARTS.SEROP3HAC030792-001
Axis Selector IRBP A Set 1 piece
ABB.PARTS.SEROP3HAC030793-001
Axis Selector IRBP B/D Set 1 piece
3HAC030840-001
RS Bracket 45° 1 piece
3HAC030923-001
DSQC 664 Drive Unit 1 piece
3HAC030979-001
RS Harn-Power supply 1 piece
3HAC031166-001
DSQC 687 Profibus Board 1 piece
3HAC031248-001
Harn-Sync switch int. 1 piece
3HAC031338-001
Interface module 1 piece
3HAC031338-012
Digital output 1 piece
ABB.PARTS.SEROP3HAC031609-001
Harness M12 sync sw 1 piece
3HAC031668-001
Harness Guard I/O-EPS 1 piece
3HAC031670-001
DSQC 688 ProfiNet Board 1 piece
3HAC031683-001
SxTPU3 Cable 10 m 1 piece
3HAC031683-004
Cable Teach Pendant 30m 1 piece
3HAC031840-002
PSSu BS 1/8 C 1 piece
3HAC031840-003
PSSu E F PS 1 piece
3HAC031840-004
PSSu BP 1/8 C 1 piece
3HAC031840-005
PSSu E F 4DI 1 piece
3HAC031840-006
PSSu E F 4DO 0.5 1 piece
3HAC031840-008
PSSu BP 2/16 C 1 piece
3HAC031840-009
PSSu E F 2DOR 8 1 piece
3HAC031840-010
PSSu H F PN 1 piece
3HAC032278-001
Harness Ext cust conn-EPS 1 piece
3HAC032454-001
Service outlet Europe 1 piece
3HAC032585-001
Harn-Servo comp./XS2 1 piece
3HAC032586-001
Bleeder Unit 1 piece
3HAC032591-001
Cable signal ax 7 1 piece
3HAC032592-001
Harn-External axis 8/9 1 piece
3HAC032595-001
Harn-MDU/ADU 24V 1 piece
3HAC032601-001
Harn-ADU 24V 1 piece
3HAC032612-001
Harn-MDU/ADU DC-bus 1 piece
3HAC032645-001
Connector set X351 1 piece
ABB.PARTS.SEROP3HAC032823-001
Retrofit Kit GPRS+INTERNET 1 piece
ABB.PARTS.SEROP3HAC032823-002
Retrofit KIt Internet only 1 piece
ABB.PARTS.SEROP3HAC032823-003
Retrofit Kit 3G+Internet 1 piece
3HAC032823-004
Retrofit Kit IRC5C Add On 1 piece
3HAC032934-001
Safe Move retrofit 1 piece
3HAC033099-001
Cover 1 piece
3HAC033247-002
Grommet strip w.fixed length 1 piece
3HAC033267-001
Jumper plug Ext cust conn 1 piece
3HAC033458-001
Washer 1 piece
3HAC033498-001
Holder Teach Pendant 1 piece
3HAC033556-001
ProfiNet m/s DSQC678 1 piece
3HAC033596-002
SxTPU holder upper part 1 piece
3HAC033902-001
Ribbon cable for DSQC 572 1 piece
3HAC034169-001
Harn-Drive unit 4600 1 piece
3HAC034230-001
Bracket 1 piece
3HAC034234-001
Voltage Measurement Box 1 piece
3HAC034786-001
Connection cable, 24V-A62 1 piece
3HAC034884-001
Ethernet switch 5p 1 piece
3HAC034941-001
Harn DeviceNet I/O 1-2 SCC 1 piece
3HAC035075-001
Set of stylus for SxTPU 1 piece
3HAC035236-001
6 mm shaft to breaker 1 piece
3HAC035277-001
Harn-Drive unit 4400 1 piece
3HAC035278-001
Harn-Drive unit 6400R 1 piece
3HAC035301-001
DSQC 406 Drive Unit 1 piece
3HAC035356-001
Harn-Adapter 24V EPS/AXC 1 piece
3HAC035369-001
Harn-SMB AXC/EPS 1 piece
3HAC035373-001
Plug part with marking 2p 1 piece
3HAC035381-001
DSQC 417 LVHC ARU 1 piece
3HAC035405-001
Harn-Ext. customer conn. 1 piece
3HAC035583-001
Bleeder 1,8 kW ass. 1 piece
3HAC035585-001
Harn-Ethernet cross conn. 1 piece
3HAC035631-001
Harn-XP0 SC 1 piece
3HAC035632-001
Harn-XP0 DC 1 piece
3HAC035802-001
Harness Teach Pendant 1 piece
3HAC036257-001
Ethernet switch 1 piece
3HAC036275-001
Bracket bleeder 2 1 piece
3HAC036303-001
Bracket 1 piece
ABB.PARTS.SEROP3HAC036376-001
Handle 1 piece
3HAC036476-001
Harn-XP43/Drive system 1 piece
3HAC036567-001
Harn-GTPU Hot plug SC 1 piece
3HAC036594-001
Earth cable 1,2m 1 piece
3HAC036612-001
Harn-ARU/ADU DC-bus 1 piece
3HAC036612-002
Harn-ARU/ADU DC-bus 1 piece
3HAC036612-003
Harn-ARU/ADU DC-bus 1 piece
3HAC036615-001
Harn-Safemove 1 piece
3HAC036680-001
Adapter MDU - ARU 1 piece
3HAC036681-001
Harn-Drive Unit 120 - 1600 1 piece
3HAC036682-001
Harn-Drive Unit 340, 360 1 piece
3HAC036686-001
Harn-ARU/MDU 24V 1 piece
3HAC036805-001
Harn-Jumpers std alone 1 piece
3HAC036910-001
Harn-Drive unit 2400 1 piece
3HAC036923-001
Upgrade for SxTPU3 En.Device 1 piece
3HAC037015-001
Transformer unit 1.2kVA 1 piece
3HAC037016-001
Transformer unit 4.2kVA (200~220V) 1 piece
3HAC037017-001
Transformer unit 4.2kVA (400V) 1 piece
3HAC037018-001
Transformer unit 4.2kVA (440~600V) 1 piece
3HAC037084-001
DSQC 697 DeviceNet Board 1 piece
3HAC037113-001
EPS SC/DM 1 piece
3HAC037114-001
Safe Move SC/DM 1 piece
3HAC037640-001
RS Harn-Power supply 1 piece
3HAC037685-001
RS Harness set 1 piece
ABB.PARTS.SEROP3HAC037747-001
24 VDC Power supply harness 1 piece
3HAC037758-001
Plug part with marking 2p 1 piece
ABB.PARTS.SEROP3HAC037817-001
devicenet harness 1 piece
3HAC037824-001
Mains line filter 1 piece
3HAC037945-001
RS Bracket 1 piece
3HAC038204-001
Bracket 1 piece
3HAC038274-001
Fan holder 1 piece
3HAC038440-001
Harn-Power supply/Drive 1 piece
3HAC038441-001
Harn-Drive 140-1600 1 piece
3HAC038457-001
Weldguide III Basic 1 piece
3HAC038457-002
Weldguide III Advanced 1 piece
3HAC038457-003
Weldguide III Sensor Kit 1 piece
3HAC038457-004
Weldguide III Wiring Kit 1 piece
3HAC038564-001
Heat exchanger unit 1 piece
3HAC038661-001
Harness Brake signals 1 piece
3HAC038693-001
Panel plate asm 1 piece
3HAC038694-001
Wall cubicle 1 piece
3HAC038738-001
Bracket 1 piece
3HAC038767-001
Harn-Ext control pan. 7m 1 piece
3HAC038768-001
Cable ext.panel 15m 1 piece
3HAC038769-001
Cable control panel 30m 1 piece
3HAC038777-001
Harn-TPU hotplug 1 piece
3HAC038803-001
Harness Drive Unit 1 piece
3HAC038833-001
Harness Power G1 1 piece
3HAC038835-001
Harness Power G2 1 piece
3HAC039310-001
External mounting bracket std 1 piece
3HAC039832-001
Contactor 1 piece
3HAC039833-001
Contactor 1 piece
3HAC039834-001
Auxiliar contact block 1 piece
3HAC039834-002
Auxiliar contact block 1 piece
3HAC039908-001
Harness Drive Unit 1 piece
3HAC040318-001
Cable Grommet M25 1 piece
3HAC040318-002
Cable Grommet M32 1 piece
3HAC040547-001
Harness IRBP L 1 piece
3HAC040643-003
Ext.control panel 1 piece
3HAC040644-003
Ext.control panel box 1 piece
3HAC040720-001
Washer 1 piece
3HAC041051-001
Weld timer Bosch MFDC 1 piece
3HAC041443-003
Computer unit 1 piece
3HAC041647-001
Bracket 1 piece
ABB.PARTS.SEROP3HAC041818-001
PS501 Control builder AC500 1 piece
ABB.PARTS.SEROP3HAC041819-001
Cover com. slots TA524 1 piece
3HAC041820-001
Pluggable marker holder TA523 1 piece
3HAC041821-001
Battery TA521 1 piece
3HAC041822-001
Memory card MC502 1 piece
3HAC041879-001
Harn-Adapter 24V ELAN/AXC DM 1 piece
3HAC041981-001
TB521-ETH CPU Backplane 1 piece
3HAC041982-001
CPU PM582 1 piece
3HAC041983-001
Ethernet Switch CM577-ETH 1 piece
3HAC041984-001
Dig I/O module DC532 1 piece
3HAC041985-001
I/O Backplane TU516 1 piece
3HAC041986-001
Relay I/O Module DX522 1 piece
3HAC041987-001
I/O Backplane TU532 1 piece
3HAC041988-001
Analog I/O Module AX521 1 piece
3HAC042766-001
DSQC 1000 Computer Unit 1 piece
3HAC042806-001
Manual motorstarter 20-25 A, 50kA 1 piece
3HAC042858-001
Locking plate 1 piece
3HAC042958-001
RS SIM-card 1 piece
3HAC043053-001
Remote Service box 1 piece
3HAC043054-001
RS box 3G 1 piece
3HAC043055-001
Harn-Ext control panel 1 piece
3HAC043383-001
DSQC 1006 DeviceNet Board 1 piece
3HAC043512-001
Remote service box internet 1 piece
3HAC043533-001
Harn-XS113 CP/CS/Profinet 1 piece
3HAC043912-001
Weld Timer Bosch MFDC (Volvo) 1 piece
3HAC044104-001
Harn. grease pump short 1 piece
3HAC044288-001
Contactor relay 1 piece
3HAC044552-001
Enhanced GTPU Holder 1 piece
3HAC044872-001
DSQC1005 PROFIBUS M PCIe 1 piece
3HAC045091-001
RAC Power adapter harness 1 piece
3HAC0453-3
ABB-Logotype 1 piece
3HAC045973-001
DSQC1004 DeviceNet Slave Fieldbus adapt. 1 piece
3HAC045976-001
DSQC 1007 Ethernet Switch 1 piece
3HAC046085-001
Bracket RAC Computer 1 piece
3HAC046408-001
DSQC1003 Expansion Board 1 piece
3HAC046567-002
10m pow 1/0 CCB-PWRI0-10 1 piece
3HAC046568-001
8mm lens type LM12-08-02 1 piece
3HAC046568-002
12mm lens type LM12-12-02 1 piece
3HAC046568-003
16mm lens type LM12-16-02 1 piece
3HAC046568-004
25mm lens type LM12-25-02 1 piece
3HAC046569-001
Filter IMRF-BP635-IS7 1 piece
3HAC046685-002
Flash disk replacement 1 piece
3HAC046783-001
24V Power harness Integrated Vision 1 piece
3HAC046870-001
Contactor mounting part 1 piece
3HAC047097-001
Integrated Vision labels 1 piece
3HAC047184-003
Mass Memory with boot loader 1 piece
3HAC047352-001
Harness A34 AXC switch 1 piece
3HAC047397-001
Harn DeviceNet I/O 1-2 SC 1 piece
3HAC047716-001
Profibus configurator software 1 piece
3HAC048500-001
Contactor set 1 piece
3HAC048571-001
Tool Kit Lens change 1 piece
3HAC048572-001
Lens Cover 1 piece
ABB.PARTS.SEROP3HAC048574-004
Camera High res. w. 25mm lens 1 piece
3HAC049197-001
Ext.axis brake harness 1 piece
3HAC049514-001
Harn-External axis 7 1 piece
3HAC10999-4
Multicontact-mod., male 1 piece
3HAC11001-4
Multicontact-mod., female 1 piece
ABB.PARTS.SEROP3HAC11266-1
TPU Cable, 10m 1 piece
3HAC11266-4
TPU Cable, 30m 1 piece
3HAC12815-1
DSQC 601 Axis computer 1 piece
3HAC12816-1
DSQC 602 Robot com. card 1 piece
3HAC12928-1
DSQC 604 Power Supply 1 piece
3HAC12929-10
Touch screen 1 piece
3HAC12929-11
TPU Hand strap 1 piece
ABB.PARTS.SEROP3HAC12929-12
TPU Emergency stop button 1 piece
3HAC12929-13
TPU Cable cover plate 1 piece
3HAC12929-14
TPU Enclosure upper part 1 piece
3HAC12934-1
Customer I/O PS DSQC608 1 piece
3HAC13389-2
DSQC 611 Contactor Unit 1 piece
3HAC13398-2
DSQC 634 Power Supply 1 piece
3HAC14178-1
DSQC 609 Power Supply 1 piece
3HAC14546-3
Main Servo Drive Unit, D4 3E 1C 1 piece
3HAC14551-1
Capacitor Unit, C2 1 piece
3HAC14551-2
Capacitor Unit, C3 1 piece
3HAC14551-3
Capacitor Unit, C4 1 piece
3HAC14765-1
Earth cable 1 piece
ABB.PARTS.SEROP3HAC14765-4
Earth cable cubicle door 450 mm 1 piece
ABB.PARTS.SEROP3HAC14765-6
Earth cable cubicle door 1200 mm 1 piece
3HAC14864-1
DSQC 614 Dual RS232 card 1 piece
3HAC14944-1
RS-232/422 converter 1 piece
3HAC15635-33
Cover with gasket 1 piece
3HAC15639-1
DSQC 612 Ethernet Board 1 piece
3HAC17281-1
DC-Bus Bar L6 1 piece
3HAC17281-3
DC-Bus Bar S2 1 piece
3HAC17282-1
Servo drive dummy 1 piece
3HAC17350-1
Lock insert, square 7mm 1 piece
3HAC17350-3
Lock insert, Daimler Benz 1 piece
3HAC17350-4
Lock insert, double bit 3 1 piece
3HAC17821-1
Terminal block Plug part 1 piece
3HAC17833-1
Terminal block 1 piece
3HAC17833-5
Jumper plug 1 piece
3HAC17944-1
Label 1 piece
3HAC17944-2
Label 1 piece
3HAC17944-3
Label 1 piece
3HAC17944-4
Label Cable gland 1 piece
3HEA802587-003
Cable grommet 8-9 mm 1 piece
3HEA802587-010
Cable grommet 6-7 mm 1 piece
9ABA100065-8
Terminal block Plug part 1 piece
9ADA618-34
Torx pan head screw 1 piece
9ADA618-41
Torx pan head screw M5 x 6 ZP 1 piece
E3HAC020466-001
DSQC 627 Power Supply 1 piece
E3HAC020929-006
Computer AC plus 1 piece
ABB.PARTS.SEROPE3HAC025338-001
Main Servo Drive Unit 1 piece
ABB.PARTS.SEROPE3HAC025338-002
Main Servo Drive Unit, D6 2E 2C 2B 1 piece
E3HAC025338-003
Main Servo Drive Unit 1 piece
ABB.PARTS.SEROPE3HAC025338-004
Main Servo drive Unit 1 piece
E3HAC025338-006
Main Servo Drive Unit , D6 3W 3V 1 piece
E3HAC026289-001
DSQC 626A Power Supply 1 piece
E3HAC028357-001
Teach Pendant 1 piece
E3HAC12816-1
DSQC 602 Robot com. card 1 piece
E3HAC12928-1
DSQC 604 Power Supply 1 piece
E3HAC14549-1
Rectifier 1 piece
E3HAC14549-2
Rectifier 1 piece
E3HAC14549-3
Rectifier 1 piece
E3HAC14550-1
Single servo drive unit 1 piece
E3HAC14550-2
Single servo drive unit 1 piece
E3HAC14550-3
Single servo drive unit 1 piece
E3HAC14550-4
Single servo drive unit 1 piece
1SBN010010R1001
CA5-01 Auxiliary Contact Block 1 piece
1SBN010010R1010
CA5-10 Auxiliary Contact Block 1 piece
1SBN050200R1002
RC5-2/250 Surge Suppressor 1 piece
1SDA050924R1
T1N 160 TMD160-1600 3p F FC Cu (1×70mm2) 1 piece
1SDA051333R1
SOR T1-T2-T3 24...30Va.c./d.c. 1 piece
1SDA051368R1
AUX T1...T6 1Q 1SY 1 piece
1SDA051383R1
RHE T1-T2-T3 STAND. RETURNED 1 piece
1SDA051398R1
RC221/1 FOR T1 3p F 1 piece
1SDA051421R1
LTC T1 3p TERMINAL COVERS LOW 2pcs 1 piece
1SDA051423R1
LTC T2 3p TERMINAL COVERS LOW 2pcs 1 piece
1SDA051425R1
LTC T3 3p TERMINAL COVERS LOW 2pcs 1 piece
1SDA053681R1
SOR-C T1..3UL/CSA110..127Vac-110..125Vdc 1 piece
1SDA055172R1
T2H 100 MCP-UL/CSA Iu=100-1200 3p F F 1 piece
ABB1SDA055250R1
RC212/1 Hor 0,05-5KHZ SPEC.VERS. x T1 1 piece
1SFA611102R1105
MP3-11W Pushbutton 1 piece
1SFA619550R1051
CE4T-10R-02 Emergency stop 1 piece
1SFL451001R8000
A110-30-00 220-230V 50Hz / 230-240V 60Hz Contactor 1 piece
1SFL451001R8900
A110-30-00 110-115V 50Hz / 115-127V 60Hz Contactor 1 piece
2CDS251001R0024
S201-C2 Miniature Circuit Breaker - 1P - C - 2 A 1 piece
2CDS251001R0044
S201-C4 Miniature Circuit Breaker - 1P - C - 4 A 1 piece
2CDS253001R0104
S203-C10 Miniature Circuit Breaker - 3P - C - 10 A 1 piece
3HAC025338-001
Main Servo Drive Unit , D6 3B 3A 1 piece
3HAC025780-001
DSQC 659 DeviceNet M/S dual 1 piece
0505968001
Mounting aid FM4 for TS35 1 piece
3HAC056829-001
Harness 24V supply, ETA fuse 1 piece
3HAC061416-003
Mass memory w. boot loader 1 piece
3HAC068425-001
Switch bracket 1 piece
3HAC038442-001
Harn-Drive unit 360 1 piece
3HAC029246-001
Harn-Power supply/Drive 1 piece
3HAC075048-001
Main Computer upgr. DSQC1018 to DSQC1024 1 piece
3HAC028357-050
TPU Hand Strap 1 piece
3HAC074590-001
Harness signals IRBP A/L 1 piece
3HAC074591-001
Harness signals IRBP B/C/D/K/R 1 piece
3HAC072887-001
RCD replacement kit 1 piece
3HAC072932-001
High-current conductors 1 piece
3HAC073842-001
High-current conductor 1 piece
3HAC073866-001
RCD replacement kit 1 piece
3HAC074452-001
Bracket RCD 1 piece
3HAC074457-001
Bracket RCD 1 piece

Ordering

  • Country of Origin:
    Sweden (SE)
    China (CN)
    United States (US)
    Czech Republic (CZ)
  • Invoice Description:
    IRC5 Controller
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Quote Only:
    No
  • Made To Order:
    Yes

Classifications

  • Customs Tariff Number:
    85371091
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)

Dimensions

  • Product Net Weight:
    150 kg
  • Gross Weight:
    150 kg
  • Product Net Height:
    900 mm

Additional Information

  • Frame Size:
    Undefined
  • Product Name:
    -
  • ABB Type Designation:
    IRC5 Controller
  • Global Commercial Alias:
    IRC5 Controller
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links