Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Electrical linear actuator
RSDE20 (Contrac)

Compact actuator for the operation of final control elements with preferably linear movement. For continuous positioning, in explosion-proof design, rated force 20 kN (4400 lbf). The actuator thrust rod transfers the force directly to the final control element.

Overview
Data
Fieldbus & HART
Download
Service

Overview

General specifications:

  • Electrical actuator for continuous positioning or step control
  • Stallproof without the need of position or torque dependent switch-off
  • Explosion-proof design
  • Three-phase asynchronous motor, hermetically sealed
  • Connection areas with increased safety
  • Sturdy gear unit with highly efficient design
  • Internal rotary - linear conversion
  • Hand wheel for emergency operation
  • Integrated sensors for position and temperature
  • Signal and power input only via separate, microprocessor-controlled electronic unit

Find out more about the electronic units:
Field installation
– Medium power range EBN853

 Mounting rack installation
– Medium power range EBS852

Data

  • Rated speed
    RSDE20-5,0
    –  0.1 to 5.0 mm/s
    RSDE20-7,5
    –  0.1 to 7,5 mm/s
  • Stroke range
     –  min 0 to 15 mm, max. 0 to 300 mm
 

Fieldbus & HART – Contrac

ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices.
The version matrix document shows for each protocol the software revision that’s compatible to the hardware and firmware revision of the device.

Software and documentation:

Stand-alone tool:
ABB offers software tools that use the listed drivers in the table above for your device configuration and monitoring requirements. Read more & download

Fieldbus solutions:
ABB offers a wide range of fieldbus products, accessories, tools, support documentations, applications and news. Read more

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service