Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Aluminium analyzer
Aztec AW631

Providing complete confidence in water treatment

The Aztec 600 aluminium analyzer provides reliable and accurate measurement of residual aluminium to improve drinking water quality and optimise chemical usage.

 

Overview
Data
Download
Service

Overview

The Aztec 600 Aluminium is an on-line colorimetric analyzer.

Featuring ABB’s intuitive menu-driven software and the unique self-cleaning Aztec fluid handling system, users benefit from an analyser that is both simple-to-operate and maintain.

Users benefits from:
  – Analysis of up to 3 sample streams
  – Automatic 2-point calibration
  – Automatic background color compensation
  – Automatic sample dilution to maximize range
  – Self-cleaning measurement system
  – Intuitive software with full colour graphical display
  – Data logging and graphical process trending
  – Full audit trail capability
  – Secure data archiving to SD Card

Data

  • Measurement range
    0 to 1.5 ppm Al (0 to 1.5 mg/L)

  • Chemical Method
    Pyrocatechol Violet (PCV)

  • Background color correction
    Compensated at the measurement wavelength

  • Measurement frequency
    1 to 6 measurements per hour (User-selectable)

  • Accuracy / maximum measured error
    ±5 % of reading or ±0.005 ppm (whichever is the greater)

  • Repeatability
    ±5 % of reading or ±0.005 ppm (whichever is the greater)

  • Resolution
    0.001 ppm or 1 ppb

  • Measurement units
    mg/l, ppm, ppb, μg/l

  • Calibration
    2-point, automatic calibration

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service