In-line or submersion type, stainless steel electrodes
TB454

Overview
Data
Download
Service

Overview

The TB454 conductivity cell combines versatility, easy access and low cost into one compact package. The sensor is suitable for either in-line or submersion installations. It fits into a 1 in. NPT receptacle and is inserted with a push and 90-degree twist for in-line installations. There is also a Ryton®(PPS) holder with screw cap available. The wide rangeability of this sensor makes it a perfect match for almost all less aggressive conductivity measurements.

Data

  • Twist lock insertion simplifies access
  • Corrosion resistant stainless steel electrodes
  • For all conductivity ranges without polarization
  • Extent of fouling notification and fouled sensor relay
  • Integral automatic temperature compensation
  • Suitable for all measurements
  • Maximum temperature 100 °C (212 °F)
  • Maximum pressure 689 kPa (6.89 bar / 100 psi)

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Select region / language