Insertion or hot-tap type, Hastelloy C electrodes
TB468

Overview
Data
Download
Service

Overview

The TB468 conductivity cell is available in either insertion (TB468-0) or hot tap styles (TB468-3). The insertion style is also submersible. A Kynar (PVDF) body and Hastelloy C electrodes allow use in aggressive applications where 316 stainless steel is not advised.

Data

  • Corrosion resistance
  • Extent of fouling notification and fouled sensor relay
  • Integral automatic temperature compensation
  • Installation flexibility – several mounting styles
  • Suitable for all measurements – from ultrapure to concentrated solutions
  • TB468-0: Max. 689 kPa (6.89 bar / 100 psi) at 50 °C (122 °F)
  • TB468-3: Max. 275 kPa (2.75 bar / 40 psi) at 90 °C (194 °F)

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Select region / language