High pressure, hot-tap type, stainless steel electrodes
TB47

Overview
Data
Download
Service

Overview

The TB47 conductivity cell can be directly inserted into, or removed from, lines and vessels without disturbing the process. Designed for service in systems exceeding pressure ranges of standard hot-tap sensors, these high pressure, hot-tap sensors also ensure worker safety. Closing a ball valve isolates an extraction housing, separating the operator from the sensor and process. The housing can be pressurized or depressurized and purged by installing flush and / or drain lines to the 1/4 in. NPT purge connections. Ruggedly constructed of 316 stainless steel, these sensors withstand the most demanding processes and measurement requirements.

Data

  • High pressure capability
  • Purgeable sensor extraction housing
  • Corrosion resistant, stainless steel electrodes
  • Maximum temperature 200 °C (392 °F)
  • Maximum pressure 2,068 kPa (20.68 bar / 300 psi)
  • Integral automatic temperature compensation

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Select region / language