100E general purpose 12 mm pH/redox (ORP) sensor


Cost-effective pH measurement for general applications


The 100E series of Ultem® pH and Redox (ORP) electrodes provide accurate and reliable measurement in a robust 12 mm diameter body offering an excellent combination of performance and price.

Offered with a choice of connectors and integral cable lengths, the 100E provides uncomplicated pH/ORP measurement for a wide range of general purpose applications where highly cost-effective measurement is required such as drinking water treatment, environmental monitoring, hydroponics and aquaculture.

Overview
Data
Download
Service

Overview

The 100E pH sensor features low-resistance pH glass with an acrylamide-free gel electrolyte and double junction reference protection to provide accurate measurements across the full pH scale (0 to 14).

The Ultem® body combines strength with enhanced chemical resistance; the notched design offers mechanical protection for the pH glass.

The 100E is available with an integrated PT100 temperature sensor and a choice of cable lengths with BNC or tinned wire connection for easy connection.  

Users benefit from:

  • Excellent combination of price and performance
  • Low maintenance design with double junction reference protection
  • Virtually unbreakable Ultem® body
  • PG13.5 process connection for quick installation and removal
  • Optional integrated temperature sensor provides rapid compensation for changes in process temperature
  • Choice of 1, 3 and 5 m (3.3, 9.8 and 16.4 ft.) integral cable lengths

Data

Measurement range
pH 0 to 14 pH
Redox (ORP)  –2000 to 2000 mV
 
Process temperature 
0 to 60 °C (32 to 140 °F)

Pressure range
0 to 6 bar (90 psi) @ 25 °C (77 °F)

Recommended minimum sample conductivity

100 μS/cm

pH glass
General purpose (GP) glass (bullet)

Redox (ORP)
Platinum

Reference system
Double junction Ag/AgCl 3.5M KCI in gel matrix

Reference junction
Pellon, silicon bushing

Connection type
BNC
Tagged

Process connections
PG13.5

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Select region / language