Measurement range
pH 0 to 14 pH
Redox (ORP) –2000 to 2000 mV
Process temperature
–5 to 100 °C (23 to 212 °F)
Pressure range
Atmospheric
Recommended minimum sample conductivity
0.055 μS/cm
pH glass
High performance (S) glass (bullet)
Low temperature (LT) glass
Redox (ORP)
Platinum
Reference system
Flowing KCl electrolyte with Ag/AgCl double junction
Reference junction
Ceramic
Connection type
EZLink
Process connections
PG 13.5
Approvals, certification and safety
- CE Mark
Covers EMC+LV directives (including latest version of EN61010)
- Regulation 31
Drinking water approval: Complies to DWI Regulation 31(4)(b)
Additional tests: BS6920 parts 2.2 and 2.4 on all wetted parts
- EMC
Meets requirements of IEC61326 for an industrial environment