pH / redox sensor
AP300

Overview
Data
Download
Service

Overview

The AP300 sensor is the perfect starting point for pH or redox (ORP) measurements. Economical in outlay, yet powerful enough for the majority of standard applications, these PPS (Ryton) and PVDF-bodied sensors operate to 105 °C (221 °F) and 6 bar (90 psi). Backed by a gel-filled, no maintenance electrolyte, bulb and flat-glass versions ensure rugged performance and exceptional resistance to in-line coatings. With flexibility of mounting methods, the range provides uncomplicated, effective technology enabling on-site customization.

Data

  • User-customizable for insertion, f-through, immersion and hot-tap retractor
  • Economical investment, powerful performance
  • Combination Sensor complete with measuring, reference and temperature elements 
  • Bulb and flat glass options
  • High stability PTFE reference junction 
  • Gel-filled disposable sensor 
  • Process-resistant gel electrolyte

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Select region / language