AX400
4-wire, dual input transmitter

The AX400 transmitter is a dual input, 4-wire transmitter. The complete range encompasses solutions for pH/Redox (ORP), conductivity and dissolved oxygen.

Brochure: Serving the world's water industries

Proven measurement solutions and trusted application expertise throughout the entire water cycle

Overview
Data
Download
Service

Overview

The AX400 analyzers incorporate the latest technology to provide highly reliable, flexible, feature-packed devices that satisfy a diverse range of process monitoring and control applications. The complete range encompasses solutions for pH/Redox (ORP), conductivity and dissolved oxygen.

Data

  • Wall-, pipe- and panel-mount versions with IP66 / NEMA 4X ingress protection
  • 2 to 4 current outputs and 3 to 5 relay contacts
  • Integral P, PI, PID Control: pulse frequency, pulse length and analog
  • Versatile power supply options 85 to 265 V AC or 12 to 30 V DC
  • High visibility, multi-language display

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Select region / language