Dual channel transmitter for
2-electrode conductivity cells
AX411

Overview
Data
Download
Service

Overview

The AX411 conductivity transmitter is designed for use with two ABB 2-electrode conductivity cells. The cost-saving transmitter measures conductivity or resistivity with exceptional accuracy and performance. It incorporates the latest technology to provide a highly reliable, flexible, feature-packed device that satisfies a diverse range of process monitoring and control applications. Applications include demineralisation and reverse osmosis plants, semiconductor industry, power plants, biomedical and pharmaceutical industries and large steam-raising plants in the Pulp & Paper, Steel and Chemical inductries.

Data

  • Wall-, pipe- and panel-mount versions with I 66 / NEMA 4X ingress protection
  • Accurate measurements up to 10,000 µS/cm, 18.2 MΩ/cm and 8,000 ppm total dissolved solids
  • Two cells, one instrument – reduces cost of investment
  • Conductivity difference, ratio, % passage, % rejection and inferred pH calculations
  • True, high-purity temperature compensation for all pure water applications
  • 2 to 4 current outputs and 3 to 5 relay contacts
  • Versatile power supply options 85 to 265 V AC or 12 to 30 V DC
  • High visibility, multi-language display

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Select region / language