Dual channel transmitter for
4-electrode conductivity cells
AX433

Overview
Data
Download
Service

Overview

The AX433 conductivity transmitter enables two continuous measurements of mS/cm conductivity with simultaneous local display and transmission via analog outputs. The transmitter is designed for use with ABB’s 4-electrode conductivity cells to measure with exceptional accuracy and performance. It incorporates the latest technology to provide a highly reliable, flexible, feature-packed device that satisfies a diverse range of process monitoring and control applications.

Data

  • Two sensors, one instrument – reduces cost of investment
  • Range 0 to 2,000 mS/cm
  • Concentration measurement up to 15 % NaOH, 18 % HCl, 20 % H2SO4 or NaCl, or 40 % H3PO4
  • Problem-free measurements using auto-compensation of sensor fouling
  • Dosing control functionality – long dose alarm and initial charge function
  • Wall, pipe and panel-mount versions with IP66 / NEMA 4X ingress protection

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Select region / language