USP <645> dual channel transmitter for 2-electrode conductivity cells
AX455

Overview
Data
Download
Service

Overview

The AX455 conductivity transmitter is designed for use with two of ABB’s 2-electrode conductivity cells for complete compliance with USP <645>. The cost-saving, dual channel transmitter measures conductivity with exceptional accuracy and performance. It incorporates the latest technology to provide a highly reliable, flexible, feature-packed device that satisfies the needs of the Global pharmaceutical industries.The unit provides an automatic Stage 1 alarm for USP monograph 645 and comes complete with all requisite documentation. 

Data

  • Wall-, pipe- and panel-mount versions with IP65 / NEMA 4X ingress protection
  • Traceable, accurate raw µS/cm conductivity and temperature measurement
  • Automated monograph 645 Stage 1 alarm with configurable pre-alarm
  • 2 to 4 current outputs and 3 to 5 relay contacts permitting output of raw conductivity and temperature from two measuring points
  • Versatile power supply options: 85 to 265 V AC or 12 to 30 V DC
  • High visibility, multi-language display

 

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service

Select region / language