EverGuard™ consists of ABB’s renowned microportable multi-gas analyzer (GLA131 Series) embedded into a weatherproof NEMA 4X enclosure that can be connected to several optional modules (e.g., solar panel, uninterruptible power supply, cellular transmitter, Wi-Fi router, GNNS receiver, weather station, multi-inlet sampling manifold) to meet the most stringent requirements of almost any application requiring continuous monitoring of natural gas leaks.
- Continuous gas concentration measurements anywhere
- Fast response rate enables rapid alarm response
- No cross interference
- Highest sensitivity measurements allow detection far from leak source
- Low power requirements facilitate solar power operation
- Inherently rugged technology proven worldwide
- Cyber secure internet connectivity
- Highest reliability
- Simple to service