Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Process Gas Chromatographs
PGC5009 Fast PGC

ABB process gas chromatograph portfolio includes a new specialty gas chromatograph - PGC5009 for simulated distillation using fast temperature programmed analyzer.

Overview
Applications
Documentation
Service

Overview

Process Gas Chromatographs
PGC5009 Fast PGC

 

The challenge

A relatively small shift in the cut point for any refinery product can cost refiners millions in profits.  In the absence of fast, accurate and reproducible boiling point data, refinery product yields are not optimized and more importantly, profits are lost.

The solution

The PGC5009 represents the best in process analytics for simulated distillation analysis using fast temperature programmed process chromatography.  With a patented resistively heated column design and rapid cooling system, the PGC5009 provides superior chromatography.  The results are proven: accurate and reproducible retention times and weight percentage measurements required for boiling point curve calculation enabling optimized refinery process control.

Key product features

·        ASTM D3710 (Gasoline) in less than 4 minutes

·        ASTM D2887 (Diesel) in less than 5 minutes

·        Patented resistively heated micro packed column design for fast C1-C36 separation

·        7 days of chromatogram and report storage comes standard on the PGC5000A Master controller with a removable SD card

·        Integrated sample system communication for remote health monitoring

·        Connectivity to the STAR Data Management System

·        Open, accessible oven and electronics enclosure design

Stakeholder benefits

·        Tight cut point control for product and yield optimization can save millions in refinery profits

·        Blending to pipeline versus costly storage

·        Significant savings in analyzer technician time through remote system diagnostics capability and analyzer designed for ease of maintenance

PGC5000A Generation 2 Master Controller features

·        10” SVGA touch screen with multi-touch control supports the HMI

·        Simple tab layout for ease-of-use

·        Universal keypad and mouse touch pad

·        Intrinsically safe fiber optic connections to multiple Smart Ovens

·        Redundant Ethernet ports for guaranteed data transfers

·        Standard USB ports for convenient system updates

·        Direct MODBUS communication

·        Comprehensive I/O options

Applications

Process Gas Chromatographs
PGC5009 Fast temperature programmed PGC

Fast PGC solutions

 The PGC5009 provides superior chromatography.  The results are proven: accurate and reproducible retention times and weight percentage measurements required for boiling point curve calculation enabling optimized refinery process control.

  • ASTM D3710 (Gasoline) in less than 4 minutes
  • ASTM D2887 (Diesel) in less than 5 minutes
  • Patented resistively heated micro packed column design for fast C1-C36 separation
  • 7 days of chromatogram and report storage comes standard on the PGC5000A Master controller with a removable SD card   
  • Integrated sample system communication for remote health monitoring
  • Connectivity to the STAR Data Management System
  • Open, accessible oven and electronics enclosure design

 

PGC5009 Fast PGC

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service