Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Cylmate controller
PFPA202

The Controller 100 is a powerful controller that has the capacity of data handling for all relevant engine and cylinder parameters in real-time. 

Overview
Data
Download
Service

Overview

The values are checked continuously against alarm and performance limit values, which are recalculated during each stroke and related to the actual engine load.  
The Controller has an I/O interface, which enables the connection of important engine signals in order to get a total picture of the engine and the combustion performance.

Data

Type PFPA 202
Mans supply 85 - 264 V, 47 - 65 Hz, 300 W
Current consumption 1.35 A at 230 V AC and 250 W
Power factor >0.97 at 230 V AC
Dimension W x H x D 600 x 600 x 200
Weight 32 kg
Degree of protection IP 65
EMC-proof Yes
Analog inputs
Number of channels 8
Input type Differential voltage type max. ±11.5 V
Common mode rejection ±10 V
Insulation Yes, 0 V common with analog outputs
Max. voltage to ground 50 V
Input resistance 200 kohm
Accuracy ±1 % of full scale (100 mV)
Cut off frequency 80 Hz
Analog outputs
Number of channels 4
Output signal range ±20 mA
Resolution 12 bit
Step response 0.5 ms
Max. load 500 ohm
Insulation Yes, 0 V common with analog inputs
Max. voltage to ground 50 V
Accuracy ±1 % of full scale (200 μA)
Digital inputs
Number of channels 4
Input level
Not active=off < +5 V
Active=on > +15 V
Step response < 10 ms
Insulation Each channel is individually insulated
Max. voltage to ground 50 V
Input resistance 3 kohm
Digital outputs
Number of channels 8
Output type Solid State Relay (SSR)
Outpu level
Not active=off Open contact
Active=on External supply via closed contact
Delay open/close < 10 ms
Max. load 0.2 A (current through closed contact)
Protection Over-current protected
Max. supply voltage 50 V
Insulation Each channel is individually insulated
Max. voltage to ground 50 V

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service