Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Swirl flowmeter
FS4000

Swirl flowmeter FS4000 present an economical solution for measuring low viscous liquids, gas and steam in volume and mass units employing integrated temperature measurement.
Available as PROFIBUS PA or FOUNDATION Fieldbus version.

 

Overview
Data
Tools
Fieldbus & HART
Download
Service

Overview

Swirl flowmeter FS4000 is based on the principle of frequency measurement.
The measuring device in a 2-wire design has a freely configurable LCD display for actual flow rate and totalisation. Settings can be changed directly via push buttons or via magnet sensors with closed housing.
Additional to the fieldbus protocol a freely configurable switching output is always available. This can be used universally as pulse output, high / low alarm or for system supervision.

Data

  • Type FS4000-ST4
    – Compact mount design
  • Type FS4000-SR4
    – Remote mount design
  • Process connection
    – DN 15 to 400 (1/2 to 16 in.)
  • Measuring accuracy
    – +/- 0.5 % of measured value
  • High dynamic measuring range 1:25
  • Measuring medium temperature
    – -55 °C (-67 °F) to 280 °C (536 °F)
  • Output    
    – PROFIBUS PA
    – FOUNDATION fieldbus 
  • Approvals for explosion protection
    – ATEX, IECEx, FM, CSA
  • Optional integrated Pt100 e. g. for economic mass flow measurements of saturated steam
  •  

Tools

For selecting the most suitable product for your application  

Fieldbus & HART

ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices.
The version matrix document shows for each protocol the software revision that’s compatible to the hardware and firmware revision of the device.

Software and documentation:

Stand-alone tool:
ABB offers software tools that use the listed drivers above for your device configuration and monitoring requirements. Read more & download

Fieldbus solutions:
ABB offers a wide range of fieldbus products, accessories, tools, support documentation, applications and news. Read more

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service