Compact DP flowmeters

ABB’s Compact DP flow meters are all 1-piece assemblies that come fully factory-configured and pressure tested, solving many of the problems associated with sizing, selection, installation and operation of conventional DP flow systems. They combine all the major components needed into single assemblies, saving time and cost in the engineering and procurement processes, as well as eliminating the need for users to specify, source and install many separate components.

ABB株式会社 計測・分析機器事業部

お問い合わせはこちら

Our Offering

  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language