Global site

ABBのウェブサイトはcookiesを利用しています。このサイトをクリックすることでCookiesの利用に同意したとみなします 詳しく知る

Laser analyzers

LGR-ICOS

l
Laser analyzers

Find the gas leak fast, no matter where it is

Laser analyzers

Fast, efficient and accurate drone analyzer

Laser analyzers

Reliable field measurements of trace contaminants and stable isotopes

Our offering

The ABB LGR-ICOS gas analyzers build on the heritage and extensive track record of Los Gatos Research analyzers, using patented Off-Axis Integrated Cavity Output Spectroscopy (OA-ICOS) technology, the latest evolution in tunable diode laser absorption spectroscopy. 

Markets

l

l

Applications

l

l

Products

OA-ICOS technology

Digital solutions for ICOS

OA-ICOS technology
Digital solutions for ICOS
Download
Service

All LGR-ICOS analyzers utilize a unique laser absorption technology called Off-Axis Integrated Cavity Output Spectroscopy (OA-ICOS). This ABB-patented technique offers numerous advantages compared to other laser-based techniques, but is also regarded as being disruptive in the industrial world as it displaces long-established measurement technologies such as lead acetate tapes, chilled mirrors, NDIR, FTIR, electrochemical sensors, gas chromatography, paramagnetic sensors or mass spectrometry in various applications.

Cavity enhanced absorption was first developed as an ultra-sensitive detection method by LGR (now ABB) founder Anthony O'Keefe in 1988i in the form of CRDS. While innovative, this first-generation technique requires sub-nanometer alignment of its internal optics, which translates directly into limitations in terms of high cost, reliability, and vulnerability to vibrations and temperature/pressure changes.

To overcome these drawbacks, our scientists developed, and subsequently patented, a fourth-generation cavity enhanced laser absorption technology called OA-ICOS. This approach represents the latest advance in tunable diode laser absorption spectroscopy and delivers superior performance and reliability, yet is orders-of-magnitude less sensitive to internal alignment of components and to variations in local temperature and pressure. As a result, OA-ICOS is ideal for use in commercial instruments for even the most demanding applications in remote and/or hazardous locations.

 

Advantages & Benefits

 

Ultrahigh Sensitivity : Detect contaminants at ppt/ppb-levels

 

Accuracy / Highly Selective : High accuracy to optimize process monitoring and control

 

Fast : Low T90 flow response time allows for process control and real-time monitoring; Quick refresh rate for ultra-precise time measurement

 

Wide Linear Dynamic Range : Accurately quantify both trace and % levels for measurements during routine operation and excursion events

 

Ruggedness : Highest stability, minimal downtime (low maintenance)

 

Easier, faster and cheaper maintenance : Low cost of ownership, minimal downtime (field serviceable)

 

Stability: Real-time signal compensation in real-time (X+Y axes)  supress need for recalibration

 

Upcoming section...
Downloads
ドキュメントをロードしています
Service
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ

ABBウェブフィード