Measurement & Analytics / Produkty i rozwiązania Wireless / Going Wireless for Safety Brings Savings to Customer [EN]

Going Wireless for Safety Brings Savings to Customer

The use of wireless safety solution enables the end user to save cost and time while enabling them to improve site safety.

As an example, the wireless installation at Statoil’s Gullfaks platform was integrated and commissioned in a fraction of the time of what would normally take to a similar wired installation. Statoil saved a minimum of 70% on cost related to cables, junction boxes, barriers etc. Furthermore, extra added value gained from the simplified engineering and documentation together with the easier and more flexible installation. For more information, click here

Select region / language