Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Electro-pneumatic positioners 
AV3 & AV4

Type AV3 & AV4 characterizable electro-pneumatic positioners are control devices that satisfy a wide range of applications. They provide fast, sensitive, and accurate positioning of pneumatic single or double-acting, linear or rotary motion actuators.

Overview
Data
Download
Service

Overview

A mehanical connection from the actuator to a position feedback cam in the positioner establishes actual position. Three characterized segments on one cam provide application flexibility by establishing various relationships between input signal and actuator position. The relationships provided by the segments are square root, linear, and square.

The AV3 positioners receive a current input (4 to 20 milliampere) from the control device and convert the signal to pneumatic signal. This pneumatic signal is converted to a pneumatic output that produces the motive force that positions the actuator. Type AV3 fails in place on loss of current input signal. 

The Type AV4 positioner receives an external 24vdc pulse signal and converts it to a pneumatic output. This output produces the motive force that positions the power actuator. The AV4 fails in place on loss of input signal


Data

  • Compact rugged design
  • High vibration and shock environments
  • Fast, accurate calibration
  • Single or double-acting without additional hardware
  • Vent design allows natural gas operation

 

Download

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:

Explore our comprehensive range of services at Measurement & Analytics service