ABB Commander strip-chart recorder
PR250

250 mm strip-chart process recorder

Overview
Download

Overview

The Commander PR250 250 mm strip-chart process recorder was launched in April 1997. It enabled recording of up to 24 inputs and could be equipped with up to 18 relay outputs or up to 3 additional transmitter power supplies (1 was included as standard) or 3 hybrid modules containing both digital I/O and analog outputs. It could also be fitted with a memory card and had an inbuilt text printing functionality.

In February 2000, the PR250 was superseded by the SR250A advanced strip-chart recorder which in turn became obsolete in August 2013 and was replaced by the ScreenMaster SM3000 multipoint paperless recorder. With up to 36 inputs, a 21 CFR part 11 compliant data recording system and clear text display, the SM3000 is the ideal replacement for the PR250.

An alternative in a smaller size is the RVG200 touchscreen paperless recorder with up to 24 recording channels / Inputs

Download

Loading documents
Select region / language