Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

XIO

Xseries flow computing

XIO sets a new standard for control, automation and measurement solutions, dedicated to upstream Oil & Gas applications. This new solution provides remote expansion for both brownfield and greenfield flow computers and RTUs.  It also allows operators to improve their performance by reducing their operational spend, decreasing expansion downtime, and increasing communication expansion across the field.

XIO provides the flexibility to expand not just I/O, but also field connectivity and interoperability in the same device.  With the unique ability to easily integrate with ABB controllers without limiting the customer, XIO can also be used with third party devices. 

XIO is a solution that can also easily integrate with existing devices via Modbus.   By allowing the addition of I/O options to the base at any time, XIO provides optimal flexibility. 

Product images

 

 

Innovative solutions of the XIO

  • The Wi-Fi bridge, Wi-Fi client mode, and USB options provide optimal device management, locally or at a distance.
  • 12 and 24 vdc external power eliminates the need for additional components and reduces installation costs. 
  • 22 hot pluggable IO modules (additions or replacements) can be added to the XIO without power interruption, making it easy for the technician to see a non-working module, quickly replace it, and immediately confirm that a replacement is working.
  • New switch capabilities allow the network to expand beyond the RMC and XIO, with each network segment capable of lengths up to 100 meters.
  • 4 Ethernet ports allow for different network configurations, and the 8 serial communication ports give the XIO the most serial capacity on any ABB upstream product.  
  • Auto-discovery services make setup convenient and easy for XIO devices and applications on the network.
  • Ethernet to serial passthrough application integrates seamlessly and effortlessly with the RMC and provides the easy addition of more serial ports in the field with minimal configuration steps.  

 

TFIO modules

 

 

Additional resources

 



Contact Us
Overview
Downloads
 

The XIO is a new, capable extension to the RMC family, providing enhanced, scalable IO capacity to existing and new sites.  Totalflow customers will be very comfortable with XIO and its applications.  

XIO General Features

  • DIN rail mount enclosure
  • Class 1, Div 2 area classification
  • Operating temperature -40 °C to 60 °C
  • Up to 8 serial ports supporting RS-422/232/485
    protocols
  • Auto-discovery for easy configuration                           
  • 12-24 Vdc external power capability
  • Compatibility with G4 software applications
  • Support for Modbus and Totalflow native protocols
  • 2 Enterprise and 2 Industrial Ethernet ports for advanced networking configuration, including VLAN options
  • Wi-Fi and Bluetooth for wireless local configuration
  • TFIO Hot-pluggable / hot-swappable support
 
Loading documents

 

ABB Upstream Oil & Gas now has a social media presence! Follow us to see all of the new and exciting things we are doing!