Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Ultrasonic level transmitter

LST100

Specifically designed for use on chemical tanks, ABB’s LST100 ultrasonic level transmitter offers low power, no dead zone, accurate measurement at an affordable cost. This non-contact, easy to install, chemically resistant device lets you keep track of the most expensive consumable on the pad site; chemicals. Accurate measurement of chemicals ensures that equipment operates most efficiently and prevents damage to other valuable on-site equipment.

Similar products

 

 

Contact a sales representative for more information on the LST100

 

Notice

Our Odessa office has moved

The new location is at 8007 East Business 20, Odessa, TX 79765. Contact us at +1 432 272 1180.

  

 
Overview
Downloads
 

The only solution for chemical inventory management

Ultrasonic is the only non-contact level technology that can provide an economically viable solution for chemical tank monitoring. For simple liquid measurements, there is simply no other technology that can provide such high performance per dollar spent.

  • Low to no maintenance requirements
  • Low power consumption
  • High accuracy
  • Integration into Totalflow products to control and access all measurements, not only level
  • Runs on a typical 12V solar/battery power source – will operate as low as 9V
  • Measures to 3" from top of tank with bracket
  • No unnecassary, expensive features – contains only the functions needed for tank monitoring
  • Corrosion-resistant PVDF housing protects the sensor from chemical erosion and the environment
 
Loading documents

 

  • Contact us

    Submit your inquiry and we will contact you

    Contact us

ABB Upstream Oil & Gas now has a social media presence! Follow us to see all of the new and exciting things we are doing!