Serial data and I/O experience

WellTell-IO

The WellTell-IO client is a quick and easy way of connecting remote I/O signals to an RTU or flow computer. It acts like a wired Totalflow system – but without the cabling, trenching, and environmental impact; eliminating the lightning path prevents damage to connected equipment.

Similar products

 

 

Talk to a sales representative for more information on WellTell wireless communications

 

Notice

Our Odessa office has moved

The new location is at 8007 East Business 20, Odessa, TX 79765. Contact us at +1 432 272 1180.

  

 
Overview
Downloads
 

WellTell wireless – low cost, reliable radio links

Typical applications include:

  • Tubing and casing pressure monitor
  • Pump and plunger control
  • Liquid turbine meter monitor
  • Compressor monitor
 
Loading documents

 

Select region / language